USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Industrial Control Transformer Disconnects
Schneider Eletric 9070SK2000G2D1G14 Picture

9070SK2000G2D1G14

Product Logo
Schneider Eletric 9070SK2000G2D1G14 Picture
9070SK2000G2D1G14
Product Logo

Transformer Control Disconnect 2kVA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    4,412.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device application
    Power supply
    device short name
    SK
    enclosure type
    Standard environment enclosure indoor
    provided equipment
    Vario V3 switch-disconnector
    range of product
    Square D
    Complementary
    depth
    310.13 mm (12.21 in)
    design
    Standard
    device mounting
    Surface
    electrical connection
    Screw clamp terminal
    height
    340.36 mm (13.4 in)
    material
    Copper winding
    mounting support
    panel
    Phase
    1 phase
    primary voltage
    240 x 480 V
    rated power in VA
    2000 VA
    rated voltage
    120 V auxiliary power supply
    120 V isolated
    secondary voltage
    120 V
    temperature rise
    115 °C
    width
    375.92 mm (14.8 in)
    Environment
    insulation temperature
    356 °F (180 °C)
    NEMA degree of protection
    NEMA 1
    product certifications
    UL listed file E61239
    CSA LR37055
    Ordering and shipping details
    Category
    21694 - 9070 SK
    Discount Schedule
    CP8
    GTIN
    00785901284451
    Package weight(Lbs)
    33.11 kg (73 lb(US))
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Industrial Control Transformers Catalog (Version 0519)
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Size pdf
    Size 2.4 MB
    Date 9/1/19
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Size pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Transformer Control Disconnect 2kVA
    Description
    Transformer Control Disconnect 2kVA
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Transformer Control Disconnect 2kVA
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Transformer Control Disconnect 2kVA
    Description
    Transformer Control Disconnect 2kVA
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Transformer Control Disconnect 2kVA
    Handout
    Format
    Size
    Date
    Add to My Documents
    Harmony XB5S Biometric Switches (Version 1.0)
    Description
    Mastering Industrial Access Control
    Size pdf
    Size 686.6 KB
    Date 6/17/13
    Description
    Mastering Industrial Access Control
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /