Schneider Electric USA Website

Welcome to our website.

Select your location

View all Industrial Control Transformer Disconnects
Schneider Eletric 9070SK2000G2D4 Picture

9070SK2000G2D4

Product Logo
Schneider Eletric 9070SK2000G2D4 Picture
9070SK2000G2D4
Product Logo

TRANSFORMER DISCONNECT 2000VA 277V-120V

Show more characteristics
  • 3,677.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    21694-9070 SK
    Discount Schedule
    CP8
    Package weight(Lbs)
    73.00 lb(US) (33.112 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Industrial Control Transformers Catalog (Version 0519)
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Size pdf
    Size 2.4 MB
    Date 9/1/19
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Size pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070SK2000G2D4 : TRANSFORMER DISCONNECT 2000VA 277V-120V
    Description
    TRANSFORMER DISCONNECT 2000VA 277V-120V
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    TRANSFORMER DISCONNECT 2000VA 277V-120V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070SK2000G2D4 : TRANSFORMER DISCONNECT 2000VA 277V-120V
    Description
    TRANSFORMER DISCONNECT 2000VA 277V-120V
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    TRANSFORMER DISCONNECT 2000VA 277V-120V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070SK2000G2D4 : TRANSFORMER DISCONNECT 2000VA 277V-120V
    Description
    TRANSFORMER DISCONNECT 2000VA 277V-120V
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    TRANSFORMER DISCONNECT 2000VA 277V-120V
    Handout
    Format
    Size
    Date
    Add to My Documents
    Harmony XB5S Biometric Switches (Version 1.0)
    Description
    Mastering Industrial Access Control
    Size pdf
    Size 686.6 KB
    Date 6/17/13
    Description
    Mastering Industrial Access Control
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /