USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Industrial Control Transformer Disconnects
Schneider Eletric 9070SK3000A2D1E23 Picture

9070SK3000A2D1E23

Product Logo
Schneider Eletric 9070SK3000A2D1E23 Picture
9070SK3000A2D1E23
Product Logo

Transformer Control Disconnect 3kVA

Show more characteristics
  • Price*
    5,769.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    SK
    enclosure type
    Dust and damp proof enclosure indoor
    product or component type
    Power supply source
    provided equipment
    Vario V3 switch-disconnector
    range of product
    Square D
    Complementary
    depth
    649.22 mm (25.56 in)
    design
    Standard
    device mounting
    Surface
    electrical connection
    Screw clamp terminal
    height
    342.65 mm (13.49 in)
    material
    Copper winding
    mounting support
    Panel
    Phase
    1 phase
    primary voltage
    240 x 480 V
    rated power in VA
    3000 VA
    rated voltage
    120 V auxiliary power supply
    120 V isolated
    secondary voltage
    120 V
    temperature rise
    115 °C
    width
    419.10 mm (16.5 in)
    Environment
    insulation temperature
    356 °F (180 °C)
    NEMA degree of protection
    NEMA 12
    product certifications
    UL listed file E61239
    CSA LR37055
    Ordering and shipping details
    Category
    21694-9070 SK
    Discount Schedule
    CP8
    GTIN
    00785901742739
    Package weight(Lbs)
    87.00 lb(US) (39.463 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • Spanish1
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Size pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Transformer Disconnect (Version 2)
    Description
    This bulletin contains instructions for receiving, protection, connecting, installing, and maintenance for Transformer Disconnects.
    Size pdf
    Size 284.5 KB
    Date 8/30/18
    Description
    This bulletin contains instructions for receiving, protection, connecting, installing, and maintenance for Transformer Disconnects.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Transformer Control Disconnect 3kVA
    Description
    Transformer Control Disconnect 3kVA
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Transformer Control Disconnect 3kVA
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Transformer Control Disconnect 3kVA
    Description
    Transformer Control Disconnect 3kVA
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Transformer Control Disconnect 3kVA
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /