Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Industrial Control Transformer Disconnects
Schneider Eletric 9070SK500G1D1F11 Picture

9070SK500G1D1F11

Product Logo
Schneider Eletric 9070SK500G1D1F11 Picture
9070SK500G1D1F11
Product Logo

Transformer Control Disconnect 500VA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,607.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device application
    Power supply
    device short name
    SK
    enclosure type
    Standard environment enclosure indoor
    provided equipment
    Vario V3 switch-disconnector
    range of product
    Square D
    Complementary
    depth
    227.58 mm (8.96 in)
    design
    Standard
    device mounting
    Surface
    electrical connection
    Screw clamp terminal
    Maximum Height
    9.4 in (238.76 mm)
    material
    Copper winding
    mounting support
    Panel
    Phase
    1 phase
    primary voltage
    240 x 480 V
    rated power in VA
    500 VA
    rated voltage
    120 V auxiliary power supply
    120 V isolated
    secondary voltage
    120 V
    temperature rise
    115 °C
    Maximum Width
    11.8 in (299.72 mm)
    Environment
    insulation temperature
    356 °F (180 °C)
    NEMA degree of protection
    NEMA 1
    product certifications
    CSA LR37055
    UL listed file E61239
    Ordering and shipping details
    Category
    21694 - 9070 SK
    Discount Schedule
    CP8
    GTIN
    00785901747031
    Package weight(Lbs)
    29 lb(US) (13.15 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070SK500G1D1F11 : Transformer Control Disconnect 500VA
    Description
    Transformer Control Disconnect 500VA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Transformer Control Disconnect 500VA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070SK500G1D1F11 : Transformer Control Disconnect 500VA
    Description
    Transformer Control Disconnect 500VA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Transformer Control Disconnect 500VA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070SK500G1D1F11 : Transformer Control Disconnect 500VA
    Description
    Transformer Control Disconnect 500VA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Transformer Control Disconnect 500VA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.