Schneider Electric USA Website

Welcome to our website.

Select your location

View all Industrial Control Transformer Disconnects
Schneider Eletric 9070SK500G1D1G13 Picture

9070SK500G1D1G13

Product Logo
Schneider Eletric 9070SK500G1D1G13 Picture
9070SK500G1D1G13
Product Logo

XFMR DISCONNECT 500VA 240/480V-120V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,808.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Transformer Disconnect
    Certifications
    CSA
    UL listed
    Enclosure Type
    NEMA 1 standard
    Insulation Temperature
    356 °F (180 °C)
    Phase
    1 phase
    Primary Voltage
    240 x 480 V
    Power Rating
    500 VA
    Secondary Voltage
    120 V
    Temperature Rise
    115 °C
    Electrical Connection
    Screw clamp terminals
    Type
    SK
    Ordering and shipping details
    Category
    21694 - 9070 SK
    Discount Schedule
    CP8
    GTIN
    00785901747017
    Package weight(Lbs)
    13.15 kg (29 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 14: Transformers (Version 1.0)
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Size pdf
    Size 839.2 KB
    Date 12/6/19
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Square D Industrial Control Transformers Catalog (Version 0519)
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Size pdf
    Size 2.4 MB
    Date 9/1/19
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Square D Low Voltage Transformer Disconnects Catalog (Version 1.0)
    Description
    This document provides information about features, product options, and frequently asked questions about Transformer Disconnects.
    Size pdf
    Size 1.7 MB
    Date 4/26/05
    Description
    This document provides information about features, product options, and frequently asked questions about Transformer Disconnects.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Size pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Transformer Disconnect (Version 2)
    Description
    This bulletin contains instructions for receiving, protection, connecting, installing, and maintenance for Transformer Disconnects.
    Size pdf
    Size 284.5 KB
    Date 8/30/18
    Description
    This bulletin contains instructions for receiving, protection, connecting, installing, and maintenance for Transformer Disconnects.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070SK500G1D1G13 : XFMR DISCONNECT 500VA 240/480V-120V
    Description
    XFMR DISCONNECT 500VA 240/480V-120V
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    XFMR DISCONNECT 500VA 240/480V-120V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070SK500G1D1G13 : XFMR DISCONNECT 500VA 240/480V-120V
    Description
    XFMR DISCONNECT 500VA 240/480V-120V
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    XFMR DISCONNECT 500VA 240/480V-120V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070SK500G1D1G13 : XFMR DISCONNECT 500VA 240/480V-120V
    Description
    XFMR DISCONNECT 500VA 240/480V-120V
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    XFMR DISCONNECT 500VA 240/480V-120V
    Handout
    Format
    Size
    Date
    Add to My Documents
    Harmony XB5S Biometric Switches (Version 1.0)
    Description
    Mastering Industrial Access Control
    Size pdf
    Size 686.6 KB
    Date 6/17/13
    Description
    Mastering Industrial Access Control
    Size pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /