USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Industrial Control Transformer Disconnects
Schneider Eletric 9070SK750G1D1G13 Picture

9070SK750G1D1G13

Product Logo
Schneider Eletric 9070SK750G1D1G13 Picture
9070SK750G1D1G13
Product Logo

TRFMR DISCONNECT 750VA 240/480V-120V

Show more characteristics
  • Price*
    1,994.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Transformer Disconnect
    Certifications
    UL listed
    CSA
    Enclosure Type
    NEMA 1 standard
    Insulation Temperature
    356 °F (180 °C)
    Phase
    1 phase
    Primary Voltage
    240 x 480 V
    Power Rating
    750 VA
    Secondary Voltage
    120 V
    Temperature Rise
    115 °C
    Electrical Connection
    Screw clamp terminals
    Type
    SK
    Ordering and shipping details
    Category
    21694-9070 SK
    Discount Schedule
    CP8
    GTIN
    00785901177432
    Package weight(Lbs)
    33.00 lb(US) (14.969 kg)
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 14: Transformers (Version 1.0)
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Size pdf
    Size 839.2 KB
    Date 12/6/19
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Square D Low Voltage Transformer Disconnects Catalog (Version 1.0)
    Description
    This document provides information about features, product options, and frequently asked questions about Transformer Disconnects.
    Size pdf
    Size 1.7 MB
    Date 4/26/05
    Description
    This document provides information about features, product options, and frequently asked questions about Transformer Disconnects.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR DISCONNECT 750VA 240/480V-120V
    Description
    TRFMR DISCONNECT 750VA 240/480V-120V
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    TRFMR DISCONNECT 750VA 240/480V-120V
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR DISCONNECT 750VA 240/480V-120V
    Description
    TRFMR DISCONNECT 750VA 240/480V-120V
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    TRFMR DISCONNECT 750VA 240/480V-120V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /