Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070T1000D19 Picture

9070T1000D19

Green premium brand logo Product Logo
Schneider Eletric 9070T1000D19 Picture
9070T1000D19
Green premium brand logo Product Logo

TRFMR CONTROL 1000VA MULTIPLEVOLTAGES

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 837.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    1000 VA
    Primary Voltage
    208/240/277/380/480 V
    Secondary Voltage
    24 V
    Type
    T
    Complementary
    Number of Phases
    1 phase
    Power Rating
    1000 VA UL
    1000 VA CSA
    1000 VA NOM
    630 VA
    Primary to Secondary Voltage
    208/240/277/380/480 V 24 V
    temperature rise
    115 °C
    electrical connection
    Screw clamp terminals
    Maximum Height
    6.17 in (156.72 mm)
    Maximum Width
    7.06 in (179.32 mm)
    Maximum Depth
    5.92 in (150.37 mm)
    material
    Copper winding
    Fingersafe Cover Compatibility
    FSC23
    Environment
    product certifications
    CSA file LR37055 guide 184-N-90
    UL listed file E61239
    Enclosure Type
    Not rated (open device)
    insulation temperature
    356 °F (180 °C)
    Ordering and shipping details
    Category
    16201 - 9070 T (NOT TF) 250-2000VA
    Discount Schedule
    CP8
    GTIN
    00785901313540
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    29.6 lb(US) (13.43 kg)
    Returnability
    No
    Country of origin
    US
    Packing Units
    Package 1 Height
    6.70 in (17.018 cm)
    Package 1 width
    8.20 in (20.828 cm)
    Package 1 Length
    8.60 in (21.844 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    10 Years
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 839.2 KB
    Date 12/6/19
    prp.document.label.format pdf
    Size 2.4 MB
    Date 9/1/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 33.2 KB
    Date 3/31/96
    CAD
    Format
    Size
    Date
    Add to My Documents
    1000 VA - Control Power Transformer - 9070 T1000 Voltage Code D19 (Version 1.2)
    Files in document
    dwg
    196.6 KB
    dwf
    25.2 KB
    dxf
    554.4 KB
    pdf
    26.4 KB
    prp.document.label.format zip
    Size 802.5 KB
    Date 4/27/09
    Files in document
    dwg
    196.6 KB
    dwf
    25.2 KB
    dxf
    554.4 KB
    pdf
    26.4 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 190.3 KB
    Date 8/22/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070T1000D19 : 9070T1000D19_ROHS_CHINA_DECLARATION
    Description
    9070T1000D19_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    9070T1000D19_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T1000D19 : 9070T1000D19_ROHS_DECLARATION
    Description
    9070T1000D19_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    9070T1000D19_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T1000D19 : 9070T1000D19_REACH_DECLARATION
    Description
    9070T1000D19_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    9070T1000D19_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 686.6 KB
    Date 6/17/13
    prp.document.label.format pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.