Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070T1000D6 Picture

9070T1000D6

Green premium brand logo Product Logo
Schneider Eletric 9070T1000D6 Picture
9070T1000D6
Green premium brand logo Product Logo

INDUSTRIAL CONTROL TRANSFORMER 1000VA 380V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 840.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    630 VA
    1000 VA
    Primary Voltage
    380 V
    Secondary Voltage
    110 V
    Type
    T
    Complementary
    Number of Phases
    1 phase
    Power Rating
    1000 VA UL
    1000 VA CSA
    1000 VA NOM
    630 VA
    Primary to Secondary Voltage
    380 V 110 V
    temperature rise
    115 °C
    electrical connection
    Screw clamp terminals
    Fingersafe Cover Compatibility
    FSC2
    Environment
    product certifications
    CSA
    UL Listed
    Enclosure Type
    Not rated (open device)
    insulation temperature
    356 °F (180 °C)
    Ordering and shipping details
    Category
    16201 - 9070 T (NOT TF) 250-2000VA
    Discount Schedule
    CP8
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    20.9 lb(US) (9.48 kg)
    Returnability
    No
    Country of origin
    US
    Packing Units
    Package 1 Height
    6.50 in (16.510 cm)
    Package 1 width
    8.50 in (21.590 cm)
    Package 1 Length
    8.00 in (20.320 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070T1000D6 : INDUSTRIAL CONTROL TRANSFORMER 1000VA 380V
    Description
    INDUSTRIAL CONTROL TRANSFORMER 1000VA 380V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 1000VA 380V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T1000D6 : INDUSTRIAL CONTROL TRANSFORMER 1000VA 380V
    Description
    INDUSTRIAL CONTROL TRANSFORMER 1000VA 380V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 1000VA 380V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T1000D6 : INDUSTRIAL CONTROL TRANSFORMER 1000VA 380V
    Description
    INDUSTRIAL CONTROL TRANSFORMER 1000VA 380V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 1000VA 380V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.