Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070T100D22 Picture

9070T100D22

Green premium brand logo Product Logo
Schneider Eletric 9070T100D22 Picture
9070T100D22
Green premium brand logo Product Logo

TRFMR CONTROL 100VA 480V-277V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 489.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Ordering and shipping details
    Category
    16200 - 9070 T (NOT TF) 50-200VA
    Discount Schedule
    CP8
    GTIN
    00785901717072
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.8 lb(US) (1.72 kg)
    Returnability
    No
    Country of origin
    US
    Packing Units
    Package 1 Height
    3.50 in (8.890 cm)
    Package 1 width
    3.88 in (9.855 cm)
    Package 1 Length
    4.00 in (10.160 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 9/1/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 33.2 KB
    Date 3/31/96
    CAD
    Format
    Size
    Date
    Add to My Documents
    100VA-CONTROL POWER TRANSFORMER 9070 TYPE T (Version 1.2)
    Files in document
    dwg
    85.8 KB
    dwf
    31.7 KB
    dxf
    472.4 KB
    pdf
    61.1 KB
    prp.document.label.format zip
    Size 651.1 KB
    Date 3/4/10
    Files in document
    dwg
    85.8 KB
    dwf
    31.7 KB
    dxf
    472.4 KB
    pdf
    61.1 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070T100D22 : TRFMR CONTROL 100VA 480V-277V
    Description
    TRFMR CONTROL 100VA 480V-277V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    TRFMR CONTROL 100VA 480V-277V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T100D22 : TRFMR CONTROL 100VA 480V-277V
    Description
    TRFMR CONTROL 100VA 480V-277V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    TRFMR CONTROL 100VA 480V-277V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T100D22 : TRFMR CONTROL 100VA 480V-277V
    Description
    TRFMR CONTROL 100VA 480V-277V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    TRFMR CONTROL 100VA 480V-277V
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 686.6 KB
    Date 6/17/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions