Schneider Electric USA Website

Welcome to our website.

Select your location

View all Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070T150D20 Picture

9070T150D20

Green premium brand logo Product Logo
Schneider Eletric 9070T150D20 Picture
9070T150D20
Green premium brand logo Product Logo

TRFMR CONTROL 150VA 208/230/460V-115V

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 273.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    150 VA
    Primary Voltage
    208/230/460 V
    Secondary Voltage
    115 V
    Type
    T
    Complementary
    Number of Phases
    1 phase
    Power Rating
    150 VA
    Primary to Secondary Voltage
    208/230/460 V 115 V
    temperature rise
    55 °C
    electrical connection
    Screw clamp terminals
    height
    81.28 mm (3.2 in)
    width
    95.25 mm (3.75 in)
    depth
    91.19 mm (3.59 in)
    material
    Copper winding
    Fingersafe Cover Compatibility
    FSC1
    Environment
    product certifications
    CE
    UL listed file E61239
    CSA file LR37055 guide 184-N-90
    Enclosure Type
    Not rated (open device)
    insulation temperature
    221 °F (105 °C)
    Ordering and shipping details
    Category
    16200 - 9070 T (NOT TF) 50-200VA
    Discount Schedule
    CP8
    GTIN
    00785901905097
    Package weight(Lbs)
    2.56 kg (5.65 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    10 Years
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Industrial Control Transformers Catalog (Version 0519)
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Size pdf
    Size 2.4 MB
    Date 9/1/19
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Size pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    150 VA - Control Power Transformer - 9070 T150 Voltage Codes D20 and D32 (Version 1.2)
    Files in document
    dwg
    176 KB
    dwf
    23.7 KB
    dxf
    482.7 KB
    pdf
    31.5 KB
    Size zip
    Size 713.9 KB
    Date 4/27/09
    Files in document
    dwg
    176 KB
    dwf
    23.7 KB
    dxf
    482.7 KB
    pdf
    31.5 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Industrial Control Transformer (Version 04)
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    Size pdf
    Size 190.3 KB
    Date 8/22/18
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070T150D20 : 9070T150D20_ROHS_CHINA_DECLARATION
    Description
    9070T150D20_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    9070T150D20_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T150D20 : 9070T150D20_ROHS_DECLARATION
    Description
    9070T150D20_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    9070T150D20_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T150D20 : 9070T150D20_REACH_DECLARATION
    Description
    9070T150D20_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    9070T150D20_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Harmony XB5S Biometric Switches (Version 1.0)
    Description
    Mastering Industrial Access Control
    Size pdf
    Size 686.6 KB
    Date 6/17/13
    Description
    Mastering Industrial Access Control
    Size pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /