Schneider Electric USA Website

Welcome to our website.

Select your location

View all Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070T150D6 Picture

9070T150D6

Green premium brand logo Product Logo
Schneider Eletric 9070T150D6 Picture
9070T150D6
Green premium brand logo Product Logo

INDUSTRIAL CONTROL TRANSFORMER 150VA 380V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 273.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    150 VA
    Primary Voltage
    380 V
    Secondary Voltage
    110 V
    Type
    T
    Complementary
    Number of Phases
    1 phase
    Power Rating
    150 VA
    Primary to Secondary Voltage
    380 V 110 V
    temperature rise
    55 °C
    electrical connection
    Screw clamp terminals
    Fingersafe Cover Compatibility
    FSC1
    Environment
    product certifications
    CE
    CSA
    UL listed
    Enclosure Type
    Not rated (open device)
    insulation temperature
    221 °F (105 °C)
    Ordering and shipping details
    Category
    16200 - 9070 T (NOT TF) 50-200VA
    Discount Schedule
    CP8
    GTIN
    00785901307471
    Package weight(Lbs)
    2.49 kg (5.5 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070T150D6 : INDUSTRIAL CONTROL TRANSFORMER 150VA 380V
    Description
    INDUSTRIAL CONTROL TRANSFORMER 150VA 380V
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 150VA 380V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T150D6 : INDUSTRIAL CONTROL TRANSFORMER 150VA 380V
    Description
    INDUSTRIAL CONTROL TRANSFORMER 150VA 380V
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 150VA 380V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T150D6 : INDUSTRIAL CONTROL TRANSFORMER 150VA 380V
    Description
    INDUSTRIAL CONTROL TRANSFORMER 150VA 380V
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 150VA 380V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /