Schneider Electric USA Website

Welcome to our website.

Select your location

View all Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070T2000D17 Picture

9070T2000D17

Green premium brand logo Product Logo
Schneider Eletric 9070T2000D17 Picture
9070T2000D17
Green premium brand logo Product Logo

INDUSTRIAL CONTROL TRANSFORMER 2000VA 415V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,323.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    1500 VA
    2000 VA
    Primary Voltage
    415 V
    Secondary Voltage
    110 V
    Type
    T
    Complementary
    Number of Phases
    1 phase
    Power Rating
    2000 VA UL
    2000 VA CSA
    2000 VA NOM
    1500 VA CE
    Primary to Secondary Voltage
    415 V 110 V
    temperature rise
    115 °C
    electrical connection
    Screw clamp terminals
    Fingersafe Cover Compatibility
    FSC2
    Environment
    product certifications
    UL listed
    CSA
    CE
    Enclosure Type
    Not rated (open device)
    insulation temperature
    356 °F (180 °C)
    Ordering and shipping details
    Category
    16201 - 9070 T (NOT TF) 250-2000VA
    Discount Schedule
    CP8
    GTIN
    00785901183846
    Package weight(Lbs)
    21.41 kg (47.2 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070T2000D17 : INDUSTRIAL CONTROL TRANSFORMER 2000VA 415V
    Description
    INDUSTRIAL CONTROL TRANSFORMER 2000VA 415V
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 2000VA 415V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T2000D17 : INDUSTRIAL CONTROL TRANSFORMER 2000VA 415V
    Description
    INDUSTRIAL CONTROL TRANSFORMER 2000VA 415V
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 2000VA 415V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T2000D17 : INDUSTRIAL CONTROL TRANSFORMER 2000VA 415V
    Description
    INDUSTRIAL CONTROL TRANSFORMER 2000VA 415V
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    INDUSTRIAL CONTROL TRANSFORMER 2000VA 415V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /