Schneider Electric USA Website

Welcome to our website.

Select your location

View all Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070T2000D55 Picture

9070T2000D55

Green premium brand logo Product Logo
Schneider Eletric 9070T2000D55 Picture
9070T2000D55
Green premium brand logo Product Logo

TRFMR CONTROL 2000VA 120X240V-120/240V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,394.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    2000 VA
    Primary Voltage
    120 x 240 V
    110 x 220 V
    115 x 230 V
    Secondary Voltage
    110/220 V
    115/230 V
    120/240 V
    Type
    T
    Complementary
    Number of Phases
    1 phase
    Power Rating
    2000 VA UL
    2000 VA CSA
    2000 VA NOM
    1500 VA CE
    Primary to Secondary Voltage
    110 x 220 V 110/220 V
    115 x 230 V 115/230 V
    120 x 240 V 120/240 V
    temperature rise
    115 °C
    electrical connection
    Screw clamp terminals
    height
    156.46 mm (6.16 in)
    width
    179.32 mm (7.06 in)
    depth
    178.82 mm (7.04 in)
    material
    Copper winding
    Fingersafe Cover Compatibility
    FSC2
    Environment
    product certifications
    CSA file LR37055 guide 184-N-90
    UL listed file E61239
    CE
    Enclosure Type
    Not rated (open device)
    insulation temperature
    356 °F (180 °C)
    Ordering and shipping details
    Category
    16201 - 9070 T (NOT TF) 250-2000VA
    Discount Schedule
    CP8
    GTIN
    00785901615736
    Package weight(Lbs)
    21.73 kg (47.9 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    10 Years
  • View more View less

    Documents

    Language
    • English8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Industrial Control Transformers Catalog (Version 0519)
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Size pdf
    Size 2.4 MB
    Date 9/1/19
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Sup. Digest 178 Catalog 06: Transformers (Version 1.0)
    Description
    Section 6 of Supplemental Digest 178. This document contains supplemental information on transformers.This document replaces Supplemental and Obsolescence Digest 177 Section 06, document number SD_0100CT1502_SEC-06
    Size pdf
    Size 591.8 KB
    Date 5/12/19
    Description
    Section 6 of Supplemental Digest 178. This document contains supplemental information on transformers.This document replaces Supplemental and Obsolescence Digest 177 Section 06, document number SD_0100CT1502_SEC-06
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Size pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    2000VA-CONTROL POWER TRANSFORMER, 9070 TYPE T (Version 1.2)
    Files in document
    dwf
    33.3 KB
    dwg
    98.9 KB
    Size zip
    Size 132.2 KB
    Date 3/18/10
    Files in document
    dwf
    33.3 KB
    dwg
    98.9 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070T2000D55 : TRFMR CONTROL 2000VA 120X240V-120/240V
    Description
    TRFMR CONTROL 2000VA 120X240V-120/240V
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    TRFMR CONTROL 2000VA 120X240V-120/240V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T2000D55 : TRFMR CONTROL 2000VA 120X240V-120/240V
    Description
    TRFMR CONTROL 2000VA 120X240V-120/240V
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    TRFMR CONTROL 2000VA 120X240V-120/240V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T2000D55 : TRFMR CONTROL 2000VA 120X240V-120/240V
    Description
    TRFMR CONTROL 2000VA 120X240V-120/240V
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    TRFMR CONTROL 2000VA 120X240V-120/240V
    Handout
    Format
    Size
    Date
    Add to My Documents
    Harmony XB5S Biometric Switches (Version 1.0)
    Description
    Mastering Industrial Access Control
    Size pdf
    Size 686.6 KB
    Date 6/17/13
    Description
    Mastering Industrial Access Control
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /