Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070T200D1 Picture

9070T200D1

Green premium brand logo Product Logo
Schneider Eletric 9070T200D1 Picture
9070T200D1
Green premium brand logo Product Logo

Transformer, Type T, industrial control, 200 VA, 240/480 VAC primary / 120 VAC secondary, 1 phase, 50/60 Hz, 80 °C rise

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 204.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    200 VA
    Primary Voltage
    240 x 480 V
    220 x 440 V
    230 x 460 V
    Secondary Voltage
    110 V
    115 V
    120 V
    Type
    T
    Complementary
    Number of Phases
    1 phase
    Power Rating
    200 VA
    Primary to Secondary Voltage
    220 x 440 V 110 V
    230 x 460 V 115 V
    240 x 480 V 120 V
    temperature rise
    80 °C
    electrical connection
    Screw clamp terminals
    Maximum Height
    3.2 in (81.28 mm)
    width
    3.75 in (95.25 mm)
    depth
    3.59 in (91.19 mm)
    material
    Copper winding
    Fingersafe Cover Compatibility
    FSC1
    Environment
    product certifications
    UL listed file E61239
    CSA file LR37055 guide 184-N-90
    Enclosure Type
    Not rated (open device)
    insulation temperature
    266 °F (130 °C)
    Ordering and shipping details
    Category
    16200 - 9070 T (NOT TF) 50-200VA
    Discount Schedule
    CP8
    GTIN
    00785901904663
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.6 lb(US) (2.54 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Package 1 Height
    3.70 in (9.398 cm)
    Package 1 width
    4.10 in (10.414 cm)
    Package 1 Length
    4.00 in (10.160 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    10 Years
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Industrial Control Transformers Catalog (Version R0519)
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T (9070T) and Type TF (9070TF), wiring diagrams and pinout information, as well as fuse protection and frequently asked questions.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 9/1/19
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T (9070T) and Type TF (9070TF), wiring diagrams and pinout information, as well as fuse protection and frequently asked questions.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    prp.document.label.format pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 709 KB
    Date 4/27/09
    Files in document
    dwg
    172 KB
    dwf
    28.2 KB
    dxf
    470 KB
    pdf
    38.7 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 129.1 KB
    Date 3/26/19
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Types T and TF Industrial Control Transformer Installation Instructions (Version Rev. 04)
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    prp.document.label.format pdf
    Size 190.3 KB
    Date 8/22/18
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070T200D1 : 9070T200D1_ROHS_CHINA_DECLARATION
    Description
    9070T200D1_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    9070T200D1_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 404.8 KB
    Date 7/30/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T200D1 : 9070T200D1_ROHS_DECLARATION
    Description
    9070T200D1_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    9070T200D1_ROHS_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Harmony XB5S Biometric Switches Handout (Version 1.0)
    Description
    This handout incudes features and benefits and a selection tables for Harmony XB5S Biometric Switches. Mastering Industrial Access Control.
    prp.document.label.format pdf
    Size 686.6 KB
    Date 6/17/13
    Description
    This handout incudes features and benefits and a selection tables for Harmony XB5S Biometric Switches. Mastering Industrial Access Control.
    Type T Universal Control Transformers Handout (Version 1.0)
    Description
    This handout includes features and dimensions for Type T MultiTap Universal Control Transformers
    prp.document.label.format pdf
    Size 91.8 KB
    Date 3/8/06
    Description
    This handout includes features and dimensions for Type T MultiTap Universal Control Transformers
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.