Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070T250D54 Picture

9070T250D54

Green premium brand logo Product Logo
Schneider Eletric 9070T250D54 Picture
9070T250D54
Green premium brand logo Product Logo

TRFMR CONTROL 250VA 120/240V-12/24V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 716.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Ordering and shipping details
    Category
    16201 - 9070 T (NOT TF) 250-2000VA
    Discount Schedule
    CP8
    GTIN
    00785901689140
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 9/1/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 33.2 KB
    Date 3/31/96
    CAD
    Format
    Size
    Date
    Add to My Documents
    250VA-CONTROL POWER TRANSFORMER, 9070 TYPE T (Version 1.2)
    Files in document
    dwg
    101.6 KB
    dwf
    35.8 KB
    dxf
    587.7 KB
    pdf
    66.8 KB
    prp.document.label.format zip
    Size 791.8 KB
    Date 3/18/10
    Files in document
    dwg
    101.6 KB
    dwf
    35.8 KB
    dxf
    587.7 KB
    pdf
    66.8 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070T250D54 : 9070T250D54_ROHS_CHINA_DECLARATION
    Description
    9070T250D54_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    9070T250D54_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T250D54 : 9070T250D54_ROHS_DECLARATION
    Description
    9070T250D54_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    9070T250D54_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T250D54 : 9070T250D54_REACH_DECLARATION
    Description
    9070T250D54_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    9070T250D54_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 686.6 KB
    Date 6/17/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /