Schneider Electric USA Website

Welcome to our website.

Select your location

View all Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070T25D4 Picture

9070T25D4

Schneider Eletric 9070T25D4 Picture
9070T25D4

INDUSTRIAL CONTROL TRANSFORMER 25VA 277V

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    25 VA
    Primary Voltage
    277 V
    Secondary Voltage
    120 V
    Type
    T
    Complementary
    Number of Phases
    1 phase
    Power Rating
    25 VA
    Primary to Secondary Voltage
    277 V 120 V
    temperature rise
    55 °C
    electrical connection
    Screw clamp terminals
    height
    65.53 mm (2.58 in)
    width
    76.20 mm (3 in)
    depth
    78.49 mm (3.09 in)
    Fingersafe Cover Compatibility
    FSC1
    Environment
    product certifications
    CSA
    UL listed
    CE
    Enclosure Type
    Not rated (open device)
    insulation temperature
    221 °F (105 °C)
  • View more View less

    Documents

    Language
    • English1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 14: Transformers (Version 1.0)
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Size pdf
    Size 839.2 KB
    Date 12/6/19
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /