Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070T350D25 Picture

9070T350D25

Green premium brand logo Product Logo
Schneider Eletric 9070T350D25 Picture
9070T350D25
Green premium brand logo Product Logo

TRANSFORMER CONTROL 350VA 277V-24V

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 725.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    350 VA
    Primary Voltage
    277 V
    Secondary Voltage
    24 V
    Type
    T
    Complementary
    Number of Phases
    1 phase
    Power Rating
    350 VA UL
    350 VA CSA
    350 VA NOM
    250 VA
    Primary to Secondary Voltage
    277 V 24 V
    temperature rise
    80 °C
    electrical connection
    Screw clamp terminals
    height
    3.8 in (96.52 mm)
    width
    4.5 in (114.30 mm)
    depth
    5.09 in (129.29 mm)
    material
    Copper winding
    Fingersafe Cover Compatibility
    FSC2
    Environment
    product certifications
    CSA file LR37055 guide 184-N-90
    UL listed file E61239
    Enclosure Type
    Not rated (open device)
    insulation temperature
    266 °F (130 °C)
    Ordering and shipping details
    Category
    16201 - 9070 T (NOT TF) 250-2000VA
    Discount Schedule
    CP8
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    10 Years
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 9/1/19
    prp.document.label.format pdf
    Size 591.8 KB
    Date 5/12/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 33.2 KB
    Date 3/31/96
    CAD
    Format
    Size
    Date
    Add to My Documents
    350VA-CONTROL POWER TRANSFORMER, 9070 TYPE T (Version 1.2)
    Files in document
    dwf
    28.1 KB
    dxf
    481.6 KB
    pdf
    46.5 KB
    dwg
    99.5 KB
    dwf
    34.8 KB
    dxf
    578.7 KB
    pdf
    64.8 KB
    prp.document.label.format zip
    Size 1.3 MB
    Date 3/18/10
    Files in document
    dwf
    28.1 KB
    dxf
    481.6 KB
    pdf
    46.5 KB
    dwg
    99.5 KB
    dwf
    34.8 KB
    dxf
    578.7 KB
    pdf
    64.8 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070T350D25 : TRANSFORMER CONTROL 350VA 277V-24V
    Description
    TRANSFORMER CONTROL 350VA 277V-24V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    TRANSFORMER CONTROL 350VA 277V-24V
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T350D25 : TRANSFORMER CONTROL 350VA 277V-24V
    Description
    TRANSFORMER CONTROL 350VA 277V-24V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    TRANSFORMER CONTROL 350VA 277V-24V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070T350D25 : TRANSFORMER CONTROL 350VA 277V-24V
    Description
    TRANSFORMER CONTROL 350VA 277V-24V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/24/20
    Description
    TRANSFORMER CONTROL 350VA 277V-24V
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 686.6 KB
    Date 6/17/13
    prp.document.label.format pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /