Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070TF150D1 Picture

9070TF150D1

Green premium brand logo Product Logo
Schneider Eletric 9070TF150D1 Picture
9070TF150D1
Green premium brand logo Product Logo

TRANSFORMER CONTROL 150VA 240/480V-120V

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 213.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    150 VA
    Primary Voltage
    230 x 460 V
    220 x 440 V
    240 x 480 V
    Secondary Voltage
    110 V
    115 V
    120 V
    Type
    TF
    Complementary
    Number of Phases
    1 phase
    Power Rating
    150 VA
    Primary to Secondary Voltage
    220 x 440 V 110 V
    230 x 460 V 115 V
    240 x 480 V 120 V
    fuse type
    0.41 x 1.50 in CC top
    temperature rise
    55 °C
    electrical connection
    Screw clamp terminals
    Maximum Height
    4.5 in (114.30 mm)
    Maximum Width
    3.75 in (95.25 mm)
    Maximum Depth
    3.59 in (91.19 mm)
    material
    Copper winding
    Fingersafe Cover Compatibility
    FSC1
    Environment
    product certifications
    CSA file LR37055 guide 184-N-90
    UL listed file E61239
    Enclosure Type
    Not rated (open device)
    insulation temperature
    221 °F (105 °C)
    Ordering and shipping details
    Category
    16202 - 9070 TF (NOT T) 50-200VA
    Discount Schedule
    CP8
    GTIN
    00785901904793
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    6.7 lb(US) (3.04 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Package 1 Height
    6.50 in (16.510 cm)
    Package 1 width
    6.70 in (17.018 cm)
    Package 1 Length
    7.70 in (19.558 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 9/1/19
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 33.2 KB
    Date 3/31/96
    CAD
    Format
    Size
    Date
    Add to My Documents
    150VA-CONTROL POWER TRANSFORMER 9070 TYPE TF (Version 1.2)
    Files in document
    dwg
    258.5 KB
    dwf
    33.3 KB
    dxf
    921.7 KB
    pdf
    54.4 KB
    prp.document.label.format zip
    Size 1.2 MB
    Date 3/4/10
    Files in document
    dwg
    258.5 KB
    dwf
    33.3 KB
    dxf
    921.7 KB
    pdf
    54.4 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 129.1 KB
    Date 3/26/19
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 190.3 KB
    Date 8/22/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9070TF150D1 : TRANSFORMER CONTROL 150VA 240/480V-120V
    Description
    TRANSFORMER CONTROL 150VA 240/480V-120V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    TRANSFORMER CONTROL 150VA 240/480V-120V
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 404.8 KB
    Date 7/30/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9070TF150D1 : TRANSFORMER CONTROL 150VA 240/480V-120V
    Description
    TRANSFORMER CONTROL 150VA 240/480V-120V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    TRANSFORMER CONTROL 150VA 240/480V-120V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9070TF150D1 : TRANSFORMER CONTROL 150VA 240/480V-120V
    Description
    TRANSFORMER CONTROL 150VA 240/480V-120V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    TRANSFORMER CONTROL 150VA 240/480V-120V
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 686.6 KB
    Date 6/17/13
    prp.document.label.format pdf
    Size 3.4 MB
    Date 11/30/12
    prp.document.label.format pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.