USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070TF2000D33 Picture

9070TF2000D33

Green premium brand logo Product Logo
Schneider Eletric 9070TF2000D33 Picture
9070TF2000D33
Green premium brand logo Product Logo

TRFMR CONTROL 2000VA MULTIPLE VOLTAGES

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    3,384.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Industrial Control Transformer
    Type
    TF
    Complementary
    Number of Phases
    1 phase
    Power Rating
    2000 VA UL
    2000 VA CSA
    2000 VA NOM
    1500 VA CE
    Primary to Secondary Voltage
    380/400/415 V 115/230 V
    fuse type
    0.41 x 1.50 in CC top
    temperature rise
    115 °C
    electrical connection
    Screw clamp terminals
    height
    189.48 mm (7.46 in)
    width
    179.32 mm (7.06 in)
    depth
    150.37 mm (5.92 in)
    Fingersafe Cover Compatibility
    FSC2
    Environment
    product certifications
    UL listed file E61239
    CE
    CSA file LR37055 guide 184-N-90
    Enclosure Type
    Not rated (open device)
    insulation temperature
    221 °F (105 °C)
    Ordering and shipping details
    Category
    16203 - 9070 TF (NOT T) 250-1000VA
    Discount Schedule
    CP8
    GTIN
    00785901698562
    Package weight(Lbs)
    21.00 kg (46.3 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Industrial Control Transformers Catalog (Version 0519)
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Size pdf
    Size 2.4 MB
    Date 9/1/19
    Description
    This document contains information about a variety of Industrial Control Transformers, such as Type T and Type TF, as well as fuse protection and frequently asked questions.
    Digest 178 Catalog 14: Transformers (Version 1.0)
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Size pdf
    Size 2.2 MB
    Date 5/12/19
    Description
    Digest 178 Catalog Section 14 includes information on general purpose dry type 600 V and below, industrial control, instrument, and energy efficient dry type transformers. Replaces Digest 177 section 14; 0100CT1501_SEC-14
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Size pdf
    Size 33.2 KB
    Date 3/31/96
    Description
    This document answers frequently asked questions concerning Current and Voltage Transformers.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Industrial Control Transformer (Version 04)
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    Size pdf
    Size 190.3 KB
    Date 8/22/18
    Description
    This document provides instructions for the installation, protection, accessories, and maintenance for Industrial Control Transformers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR CONTROL 2000VA MULTIPLE VOLTAGES
    Description
    TRFMR CONTROL 2000VA MULTIPLE VOLTAGES
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    TRFMR CONTROL 2000VA MULTIPLE VOLTAGES
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR CONTROL 2000VA MULTIPLE VOLTAGES
    Description
    TRFMR CONTROL 2000VA MULTIPLE VOLTAGES
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    TRFMR CONTROL 2000VA MULTIPLE VOLTAGES
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR CONTROL 2000VA MULTIPLE VOLTAGES
    Description
    TRFMR CONTROL 2000VA MULTIPLE VOLTAGES
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    TRFMR CONTROL 2000VA MULTIPLE VOLTAGES
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 91.8 KB
    Date 3/8/06
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /