USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Industrial Control Transformers (Machine Tool)
Schneider Eletric 9070TF750D18 Picture

9070TF750D18

Green premium brand logo Product Logo
Schneider Eletric 9070TF750D18 Picture
9070TF750D18
Green premium brand logo Product Logo

TRFMR CONTROL 750VA MULTIPLE VOLTAGES

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,380.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    750 VA
    Primary Voltage
    208/277/380 V
    Secondary Voltage
    95/115 V
    Type
    TF
    Complementary
    Number of Phases
    1 phase
    Power Rating
    750 VA UL
    750 VA CSA
    750 VA NOM
    500 VA CE
    Primary to Secondary Voltage
    208/277/380 V 95/115 V
    fuse type
    0.41 x 1.50 in CC top
    temperature rise
    115 °C
    electrical connection
    Screw clamp terminals
    height
    145.54 mm (5.73 in)
    width
    133.35 mm (5.25 in)
    depth
    153.42 mm (6.04 in)
    Environment
    product certifications
    UL listed file E61239
    CSA file LR37055 guide 184-N-90
    CE
    Enclosure Type
    Not rated (open device)
    insulation temperature
    356 °F (180 °C)
    Ordering and shipping details
    Category
    16203 - 9070 TF (NOT T) 250-1000VA
    Discount Schedule
    CP8
    GTIN
    00785901470564
    Package weight(Lbs)
    9.57 kg (21.1 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR CONTROL 750VA MULTIPLE VOLTAGES
    Description
    TRFMR CONTROL 750VA MULTIPLE VOLTAGES
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    TRFMR CONTROL 750VA MULTIPLE VOLTAGES
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR CONTROL 750VA MULTIPLE VOLTAGES
    Description
    TRFMR CONTROL 750VA MULTIPLE VOLTAGES
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    TRFMR CONTROL 750VA MULTIPLE VOLTAGES
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TRFMR CONTROL 750VA MULTIPLE VOLTAGES
    Description
    TRFMR CONTROL 750VA MULTIPLE VOLTAGES
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    TRFMR CONTROL 750VA MULTIPLE VOLTAGES
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /