Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D 9080FB Fuseholders
Schneider Eletric 9080FB1231R Picture

9080FB1231R

Product Logo
Schneider Eletric 9080FB1231R Picture
9080FB1231R
Product Logo

Linergy terminal block, fuse holder, Class R, 100 A, 250 V, 1 pole

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 59.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Range
    9080FB
    Product
    Fuse holder
    Complementary
    Current Rating
    100 A
    [Ue] rated operational voltage
    <= 250 V AC/DC
    fuse type
    R
    fuse size
    1 x 5.875 in
    number of poles
    1
    electrical connection
    Box lugs
    Wire Gauge
    AWG 6...AWG 2/0 copper or aluminium
    SCCR
    200 kA UL 512
    product certifications
    CSA file 70360 class 6225 01
    CE
    UL listed file E40747 CCN IZLT
    Operating Temperature
    -40…150 °C (-40…302 °F)
    Mounting Type
    Surface mount
    Block Material
    Phenolic block
    wire stripping length
    33.34 mm (1.3125 in)
    Terminal Tightening Torque
    lugs 13.56 N.m (120 lbf.in) AWG 14...AWG 2/0 copper
    lugs 13.56 N.m (120 lbf.in) AWG 12...AWG 2/0 aluminium
    height
    155.45 mm (6.12 in)
    width
    49.02 mm (1.93 in)
    depth
    61.98 mm (2.44 in)
    Ordering and shipping details
    Category
    21701 - 9080 FB
    Discount Schedule
    CP1
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Terminal Blocks Catalog (Version 4.0)
    Description
    This catalog contains selection information, specifications, dimensions, SCCR ratings, application information, and wire class information for Schneider Electric NSYEB enclosed power distribution blocks, Square D 9080 open power distribution blocks, and Square D fuse holders.
    Size pdf
    Size 6.5 MB
    Date 12/30/17
    Description
    This catalog contains selection information, specifications, dimensions, SCCR ratings, application information, and wire class information for Schneider Electric NSYEB enclosed power distribution blocks, Square D 9080 open power distribution blocks, and Square D fuse holders.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9080FB1231R : 9080FB1231R_ROHS_CHINA_DECLARATION
    Description
    9080FB1231R_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    9080FB1231R_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9080FB1231R : 9080FB1231R_ROHS_DECLARATION
    Description
    9080FB1231R_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    9080FB1231R_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9080FB1231R : 9080FB1231R_REACH_DECLARATION
    Description
    9080FB1231R_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    9080FB1231R_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /