USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D NEMA Sectional Terminal Blocks 9080G
Schneider Eletric 9080GA6 Picture

9080GA6

Product Logo
Schneider Eletric 9080GA6 Picture
9080GA6
Product Logo

Linergy terminal block, flat terminal connector, natural colored block, 40 Amp, 600 VAC / VDC

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1.80 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9080G
    Product
    Terminal block standard
    product or component type
    Terminal block
    Color
    Natural
    Quantity
    Set of 50
    Complementary
    Voltage Rating
    600 V AC/DC
    Current Rating
    40 A UL
    40 A CSA
    Wire Size
    AWG 22...AWG 12 copper
    Mounting Type
    9080GH track
    35 mm DIN rail
    Certifications
    CE
    UL recognized E60616 CCN XCFR2
    CSA file 62144 class 6228 01
    Protection Type
    Fingersafe DIN 57470
    Electrical Connection
    ring tongue
    Material
    Nylon block
    Tin plated brass busbar
    ambient air temperature for operation
    -40…125 °C (-40…257 °F)
    Electrical Connrection Tightening Torque
    Screw terminal zinc plated steel 2.03…2.26 N.m (18…20 lbf.in) : AWG 22...AWG 12 copper)
    height
    37.59 mm (1.48 in)
    width
    45.72 mm (1.8 in)
    depth
    9.40 mm (0.37 in)
    Density
    32 per foot
    Compatible End Barrier
    GP6B
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    GTIN
    00785901154952
    Package weight(Lbs)
    0.01 kg (0.02 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NEMA Type Terminal Blocks Catalog (Version 2.0)
    Description
    This catalog includes Selection, Accessories, and Dimensions for Square D NEMA Type Terminal Blocks.
    Size pdf
    Size 463.8 KB
    Date 5/14/18
    Description
    This catalog includes Selection, Accessories, and Dimensions for Square D NEMA Type Terminal Blocks.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Terminal Block Section 9080 GA6 (Version 1.2)
    Files in document
    dwf
    17.2 KB
    dwg
    112.2 KB
    dxf
    280.2 KB
    pdf
    25.6 KB
    Size zip
    Size 435.1 KB
    Date 4/27/09
    Files in document
    dwf
    17.2 KB
    dwg
    112.2 KB
    dxf
    280.2 KB
    pdf
    25.6 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 144.9 KB
    Date 2/26/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 31.1 KB
    Date 4/27/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Linergy terminal block, flat terminal connector, natural colored block, 40 Amp, 600 VAC / VDC
    Description
    Linergy terminal block, flat terminal connector, natural colored block, 40 Amp, 600 VAC / VDC
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Linergy terminal block, flat terminal connector, natural colored block, 40 Amp, 600 VAC / VDC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 190 KB
    Date 4/27/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Linergy terminal block, flat terminal connector, natural colored block, 40 Amp, 600 VAC / VDC
    Description
    Linergy terminal block, flat terminal connector, natural colored block, 40 Amp, 600 VAC / VDC
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Linergy terminal block, flat terminal connector, natural colored block, 40 Amp, 600 VAC / VDC
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Linergy terminal block, flat terminal connector, natural colored block, 40 Amp, 600 VAC / VDC
    Description
    Linergy terminal block, flat terminal connector, natural colored block, 40 Amp, 600 VAC / VDC
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    Linergy terminal block, flat terminal connector, natural colored block, 40 Amp, 600 VAC / VDC
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /