USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D 9080GCB Thermal Magnetic Circuit Protectors
Schneider Eletric 9080GCB08 Picture

9080GCB08

Product Logo
Schneider Eletric 9080GCB08 Picture
9080GCB08
Product Logo

Thermal magnetic overcurrent circuit protector, track mount, 0.8 ampere, 250 VAC / 65 VDC

Show more characteristics
  • Price*
    66.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9080GCB
    product or component type
    Circuit Protector
    Trip Unit Type
    Thermal-magnetic
    Electrical Connection
    Box lugs
    Complementary
    protection type
    Overcurrent
    contact operation
    Trip-free
    device application
    Industrial application
    Line Rated Current
    0.8 A
    Number of Poles
    1P
    Votlage Rating
    250 V AC
    65 V DC
    Wire Size
    AWG 16...AWG 10 copper
    wire stripping length
    12.70 mm (0.5 in)
    Terminal Tightening Torque
    Control circuit 0.79 N.m (7 lbf.in) cage type connector
    Terminal Rating
    Factory wiring only
    Operating Temperature
    -30…60 °C (-22…140 °F)
    Calibration Temperature
    21 °C (70 °F)
    mounting support
    35 mm DIN rail
    9080GH track
    height
    87.63 mm (3.45 in)
    width
    80.01 mm (3.15 in)
    depth
    12.70 mm (0.5 in)
    Environment
    product certifications
    UL recognized E233026 CCN QVNU2
    CE
    CSA file 025490 class 3211 07
    standards
    UL 1077
    CSA C22.2 No 235
    DIN 57470
    Ordering and shipping details
    Category
    21703-9080 GCB
    Discount Schedule
    CP5
    GTIN
    00785901481096
    Package weight(Lbs)
    2.56 oz (72.575 g)
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 24: Terminal Blocks (Version 1.0)
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Square D NEMA Type Terminal Blocks Catalog (Version 2.0)
    Description
    This catalog includes Selection, Accessories, and Dimensions for Square D NEMA Type Terminal Blocks.
    Size pdf
    Size 463.8 KB
    Date 5/14/18
    Description
    This catalog includes Selection, Accessories, and Dimensions for Square D NEMA Type Terminal Blocks.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Terminal Circuit Breaker GCB (Version 1.2)
    Files in document
    dwf
    22.9 KB
    dwg
    121.7 KB
    dxf
    308 KB
    pdf
    30.2 KB
    Size zip
    Size 482.9 KB
    Date 4/27/09
    Files in document
    dwf
    22.9 KB
    dwg
    121.7 KB
    dxf
    308 KB
    pdf
    30.2 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 325 KB
    Date 3/6/12
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Thermal-Magnetic Circuit Protectors (Version 1.0)
    Description
    This bulletin describes the product specifications and give instructions for mounting and removal for Thermal-Magnetic circuit protectors.
    Size PDF
    Size 60.5 KB
    Date 5/14/07
    Description
    This bulletin describes the product specifications and give instructions for mounting and removal for Thermal-Magnetic circuit protectors.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 23.2 KB
    Date 4/27/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9080GCB08_ROHS_DECLARATION
    Description
    9080GCB08_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    9080GCB08_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9080GCB08_REACH_DECLARATION
    Description
    9080GCB08_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    9080GCB08_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9080GCB08_ROHS_CHINA_DECLARATION
    Description
    9080GCB08_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    9080GCB08_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /