USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D NEMA Sectional Terminal Blocks 9080G
Schneider Eletric 9080GH11 Picture

9080GH11

Product Logo
Schneider Eletric 9080GH11 Picture
9080GH11
Product Logo

Linergy terminal block, slip in end clamp, for 9080GH mounting track

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    0.63 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    9080G
    Product
    End Clamp
    Fixing Mode
    Slip-on
    quantity per set
    Set of 50
    Complementary
    material
    Spring steel
    height
    23.62 mm (0.93 in)
    width
    15.75 mm (0.62 in)
    depth
    15.24 mm (0.6 in)
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    GTIN
    00785901155133
    Package weight(Lbs)
    0.00 kg (0.01 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 24: Terminal Blocks (Version 1.0)
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    CAD
    Format
    Size
    Date
    Add to My Documents
    Terminal Block Slip-In End Clamp 9080 GH11 (Version 1.2)
    Files in document
    dwf
    14.1 KB
    dwg
    100.9 KB
    dxf
    245 KB
    pdf
    22.7 KB
    Size zip
    Size 382.7 KB
    Date 4/27/09
    Files in document
    dwf
    14.1 KB
    dwg
    100.9 KB
    dxf
    245 KB
    pdf
    22.7 KB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 158.2 KB
    Date 4/27/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Linergy terminal block, slip in end clamp, for 9080GH mounting track
    Description
    Linergy terminal block, slip in end clamp, for 9080GH mounting track
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Linergy terminal block, slip in end clamp, for 9080GH mounting track
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Linergy terminal block, slip in end clamp, for 9080GH mounting track
    Description
    Linergy terminal block, slip in end clamp, for 9080GH mounting track
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    Linergy terminal block, slip in end clamp, for 9080GH mounting track
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /