USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D NEMA Sectional Terminal Blocks 9080G
Schneider Eletric 9080GKE6 Picture

9080GKE6

Product Logo
Schneider Eletric 9080GKE6 Picture
9080GKE6
Product Logo

Linergy terminal block, box connector, grey colored block, 40 Amp, 600 VAC / VDC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    2.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9080G
    Product
    Terminal block standard
    product or component type
    Terminal block
    Color
    Grey
    Quantity
    Set of 50
    Complementary
    Voltage Rating
    600 V AC/DC
    Current Rating
    40 A CSA
    70 A UL
    Wire Size
    AWG 22...AWG 10 copper
    Mounting Type
    Panel
    9080GH track
    Certifications
    CSA file 62144 class 6228 01
    UL recognized E60616 CCN XCFR2
    CE
    Electrical Connection
    Copper box lugs
    Material
    Nylon block
    ambient air temperature for operation
    -40…125 °C (-40…257 °F)
    Electrical Connrection Tightening Torque
    Lug copper 1.24…1.36 N.m (11…12 lbf.in) : AWG 22...AWG 10 copper)
    height
    35.31 mm (1.39 in)
    width
    35.56 mm (1.4 in)
    depth
    8.89 mm (0.35 in)
    Density
    35 per foot
    Compatible End Barrier
    GK6B
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    GTIN
    00785901744535
    Package weight(Lbs)
    0.01 kg (0.02 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    Terminal Block Section 9080 GK6 (Version 1.2)
    Files in document
    dwf
    16.8 KB
    dwg
    110.9 KB
    dxf
    276.7 KB
    pdf
    23.7 KB
    Size zip
    Size 428.1 KB
    Date 4/27/09
    Files in document
    dwf
    16.8 KB
    dwg
    110.9 KB
    dxf
    276.7 KB
    pdf
    23.7 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 144.9 KB
    Date 2/26/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 190 KB
    Date 4/27/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9080GKE6_ROHS_DECLARATION
    Description
    9080GKE6_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    9080GKE6_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9080GKE6_REACH_DECLARATION
    Description
    9080GKE6_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    9080GKE6_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9080GKE6_ROHS_CHINA_DECLARATION
    Description
    9080GKE6_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    9080GKE6_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /