USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D NEMA Sectional Terminal Blocks 9080G
Schneider Eletric 9080GR67MPO Picture

9080GR67MPO

Product Logo
Schneider Eletric 9080GR67MPO Picture
9080GR67MPO
Product Logo

Linergy terminal block, box lug connector, 7 block assembly, natural color, 60 Amp, 600 VAC / VDC

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    31.10 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9080G
    product or component type
    Terminal block
    Color
    Natural
    Complementary
    Voltage Rating
    600 V AC/DC
    Current Rating
    60 A UL
    60 A CSA
    Assemblies Consist of
    1 end barrier
    2 end clamp(s)
    1 mounting track
    1 marker
    7 terminal blocks
    Wire Size
    AWG 22...AWG 8 copper
    Mounting Type
    9080GH track
    Certifications
    CE
    UL recognized E60616 CCN XCFR2
    CSA file 62144 class 6228 01
    Protection Type
    Fingersafe DIN 57470
    ambient air temperature for operation
    -40…125 °C (-40…257 °F)
    Electrical Connrection Tightening Torque
    Lug copper 2.03…2.26 N.m (18…20 lbf.in) : AWG 22...AWG 8 copper)
    height
    46.23 mm (1.82 in)
    width
    43.69 mm (1.72 in)
    depth
    127.00 mm (5 in)
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    Package weight(Lbs)
    0.34 kg (0.76 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 144.9 KB
    Date 2/26/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9080GR67MPO_ROHS_DECLARATION
    Description
    9080GR67MPO_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9080GR67MPO_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9080GR67MPO_REACH_DECLARATION
    Description
    9080GR67MPO_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9080GR67MPO_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9080GR67MPO_ROHS_CHINA_DECLARATION
    Description
    9080GR67MPO_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    9080GR67MPO_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /