USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D 9080 Power Distribution Blocks
Schneider Eletric 9080LBA365208 Picture

9080LBA365208

Product Logo
Schneider Eletric 9080LBA365208 Picture
9080LBA365208
Product Logo

Power Distribution Block, 3 pole, 2 line, 8 load, 760 A 600 V CU / 620 A 600 V AL

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    251.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    9080LB
    Product
    Power Distribution Block
    Current Rating
    760 A copper
    620 A aluminium
    Complementary
    Voltage Rating
    600 V AC/DC
    Mounting Type
    Surface mount
    number of poles
    3
    Terminals per Pole
    2 line
    8 load
    Wire Size
    Line 2, AWG 4...500 kcmil, copper or aluminium
    Load 8, AWG 14...AWG 2/0, copper or aluminium
    Electrical Connection
    Tin plated aluminium lugs
    SCCR
    100 kA UL 508 A
    ambient air temperature for operation
    -40…150 °C (-40…302 °F)
    Block Material
    Phenolic block
    Terminal Tightening Torque
    Load lug 4.52 N.m (40 lbf.in) AWG 8 copper or aluminium
    Load lug 13.56 N.m (120 lbf.in) AWG 6...AWG 2/0 copper or aluminium
    Load lug 3.95 N.m (35 lbf.in) AWG 14...AWG 10 copper or aluminium
    Line lug 42.37 N.m (375 lbf.in) AWG 4...500 kcmil copper or aluminium
    wire stripping length
    Load 19.05 mm (0.75 in) top
    Line 28.70 mm (1.13 in)
    Load 35.05 mm (1.38 in) bottom
    height
    139.70 mm (5.5 in)
    width
    216.92 mm (8.54 in)
    depth
    79.50 mm (3.13 in)
    End Barrier
    9080LB53
    Environment
    Certifications
    UL recognized E60616 CCN XCFR2
    CSA file 70361 class 6228 01
    CE
    Ordering and shipping details
    Category
    21711 - 9080 LB
    Discount Schedule
    CP1
    GTIN
    00785901097563
    Package weight(Lbs)
    1.66 kg (3.66 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French3
    • Spanish3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 24: Terminal Blocks (Version 1.0)
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Square D Terminal Blocks Catalog (Version 4.0)
    Description
    This catalog contains selection information, specifications, dimensions, SCCR ratings, application information, and wire class information for Schneider Electric NSYEB enclosed power distribution blocks, Square D 9080 open power distribution blocks, and Square D fuse holders.
    Size pdf
    Size 6.5 MB
    Date 12/30/17
    Description
    This catalog contains selection information, specifications, dimensions, SCCR ratings, application information, and wire class information for Schneider Electric NSYEB enclosed power distribution blocks, Square D 9080 open power distribution blocks, and Square D fuse holders.
    CAD
    Format
    Size
    Date
    Add to My Documents
    PWR DISTR BLK 600V 760A (Version 1.0)
    Files in document
    dwf
    22.6 KB
    dwg
    356.5 KB
    dxf
    2.1 MB
    pdf
    43 KB
    Size zip
    Size 2.5 MB
    Date 8/2/17
    Files in document
    dwf
    22.6 KB
    dwg
    356.5 KB
    dxf
    2.1 MB
    pdf
    43 KB
    CAD for 9080LBA365208: Power Distribution Block 3 Pole 2 Line 8 Load 600V 760A CU / 600V 620A AL (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9080LBA365208: Power Distribution Block 3 Pole 2 Line 8 Load 600V 760A CU / 600V 620A AL (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 144.9 KB
    Date 2/26/16
    CSA Certificate of Compliance (Version 1.0)
    Description
    CSA Certificate of Compliance
    Size pdf
    Size 34.7 KB
    Date 10/27/15
    Description
    CSA Certificate of Compliance
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 120.2 KB
    Date 8/10/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9080LBA365208_ROHS_CHINA_DECLARATION
    Description
    9080LBA365208_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    9080LBA365208_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9080LBA365208_ROHS_DECLARATION
    Description
    9080LBA365208_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    9080LBA365208_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9080LBA365208_REACH_DECLARATION
    Description
    9080LBA365208_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    9080LBA365208_REACH_DECLARATION
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 263.5 KB
    Date 11/8/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /