USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Square D NEMA Sectional Terminal Blocks 9080G
Schneider Eletric 9080MH310 Picture

9080MH310

Product Logo
Schneider Eletric 9080MH310 Picture
9080MH310
Product Logo

Linergy terminal block, mounting track, 35 mm DIN rail, with slotted mounting holes, 10 inches long

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    7.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    9080G
    Product
    DIN rail
    quantity per set
    Set of 10
    Complementary
    material
    Galvanised steel
    height
    7.62 mm (0.3 in)
    width
    35.05 mm (1.38 in)
    length
    254.00 mm (10 in)
    Ordering and shipping details
    Category
    21716 - 9080 M - DIN RAIL & END CLAMP
    Discount Schedule
    CP5
    GTIN
    00785901719397
    Package weight(Lbs)
    0.11 kg (0.24 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 24: Terminal Blocks (Version 1.0)
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for 9080MH310: Terminal Block Mounting Track - 35mm DIN Rail -With Slotted Holes 10 inches long (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for 9080MH310: Terminal Block Mounting Track - 35mm DIN Rail -With Slotted Holes 10 inches long (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Linergy terminal block, mounting track, 35 mm DIN rail, with slotted mounting holes, 10 inches long
    Description
    Linergy terminal block, mounting track, 35 mm DIN rail, with slotted mounting holes, 10 inches long
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Linergy terminal block, mounting track, 35 mm DIN rail, with slotted mounting holes, 10 inches long
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Linergy terminal block, mounting track, 35 mm DIN rail, with slotted mounting holes, 10 inches long
    Description
    Linergy terminal block, mounting track, 35 mm DIN rail, with slotted mounting holes, 10 inches long
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Linergy terminal block, mounting track, 35 mm DIN rail, with slotted mounting holes, 10 inches long
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Linergy terminal block, mounting track, 35 mm DIN rail, with slotted mounting holes, 10 inches long
    Description
    Linergy terminal block, mounting track, 35 mm DIN rail, with slotted mounting holes, 10 inches long
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Linergy terminal block, mounting track, 35 mm DIN rail, with slotted mounting holes, 10 inches long
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /