USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type L UL 489 Rotary Handle Circuit Breaker Mechanisms
Schneider Eletric 9421LT4 Picture

9421LT4

Product Logo
Schneider Eletric 9421LT4 Picture
9421LT4
Product Logo

OPERATING MECHANISM 600VAC 800AMP NEMA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    473.93 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    9421L
    product or component type
    Circuit Breaker Mechanism
    Circuit Breaker Type
    MEL/MXL/MAL/MHL 800 A
    MEL/MXL/MAL/MHL 1200 A
    Complementary
    Enclosure Type
    NEMA 1/3R/12 enclosure
    Handle Length
    203.20 mm (8 in)
    Shaft Type
    Long
    Ordering and shipping details
    Category
    21731 - 9421 L & MISC
    Discount Schedule
    CP1
    GTIN
    00785901111139
    Package weight(Lbs)
    4.10 kg (9.03 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 15: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Size pdf
    Size 1.2 MB
    Date 5/12/19
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Square D Operating Mechanisms and Disconnect Switches Catalog (Version 2.1)
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    Size pdf
    Size 4.1 MB
    Date 8/31/17
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 923 KB
    Date 6/10/16
    Files in document
    dwf
    315.6 KB
    dwg
    137.8 KB
    dxf
    366.8 KB
    pdf
    102.9 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Class 9421 Type L Door Mounted Operating Mechanism (Version 00)
    Description
    This instruction sheet includes mounting information for Class 9421, Type L Door Mounted Operating Mechanisms and is a supplement to document 50006-017-05.
    Size pdf
    Size 127.4 KB
    Date 10/1/90
    Description
    This instruction sheet includes mounting information for Class 9421, Type L Door Mounted Operating Mechanisms and is a supplement to document 50006-017-05.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OPERATING MECHANISM 600VAC 800AMP NEMA
    Description
    OPERATING MECHANISM 600VAC 800AMP NEMA
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    OPERATING MECHANISM 600VAC 800AMP NEMA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OPERATING MECHANISM 600VAC 800AMP NEMA
    Description
    OPERATING MECHANISM 600VAC 800AMP NEMA
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    OPERATING MECHANISM 600VAC 800AMP NEMA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OPERATING MECHANISM 600VAC 800AMP NEMA
    Description
    OPERATING MECHANISM 600VAC 800AMP NEMA
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    OPERATING MECHANISM 600VAC 800AMP NEMA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /