USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all UL 9422 Flange-Mounted, Disconnect Switches and Circuit Breaker Mechanisms
Schneider Eletric 9422BTCF30 Picture

9422BTCF30

Product Logo
Schneider Eletric 9422BTCF30 Picture
9422BTCF30
Product Logo

DISCONNECT SWITCH 600VAC 30A NEMA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    543.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    9422T
    Product
    Disconnect Switch
    Disconnect Type
    Fusible disconnect switch
    Complementary
    Mounting Type
    Bracket fixed depth
    Current Rating
    30 A
    Horsepower Rating
    7.5 hp 200 V AC
    7.5 hp 230 V AC
    15 hp 460 V AC
    20 hp 575 V AC
    5 hp 250 V DC
    Fuse Rating
    30 A 250 V
    Handle Type
    6 in handle included
    Fuse Type
    K
    R
    J
    H
    Environment
    Certifications
    UL recognized
    CSA
    Ordering and shipping details
    Category
    21732 - 9422
    Discount Schedule
    CP1
    GTIN
    00785901885184
    Package weight(Lbs)
    5.90 kg (13 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D Operating Mechanisms and Disconnect Switches Catalog (Version 2.1)
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    Size pdf
    Size 4.1 MB
    Date 8/31/17
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 743.6 KB
    Date 11/13/02
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 92.6 KB
    Date 2/5/03
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /