Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Dual Cable Operating Mechanisms
Schneider Eletric 9422CFA31 Picture

9422CFA31

Product Logo
Schneider Eletric 9422CFA31 Picture
9422CFA31
Product Logo

Cable mechanism with 9422A1 handle, 100 A frame size, NEMA 1, 3, 3R, 12, for FAL, FCL, FHL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 774.89 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Range
    9422C
    Product
    Single Cable Operating Mechanism
    Complementary
    Circuit Breaker Type
    FAL/FHL 2
    FAL/FHL 3
    Included
    6 in handle included
    Number of Cables
    1
    Cable Length
    36 in
    Ordering and shipping details
    Category
    21732 - 9422
    Discount Schedule
    CP1
    GTIN
    00785901868873
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 15: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    prp.document.label.format pdf
    Size 1.2 MB
    Date 5/12/19
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Square D Operating Mechanisms and Disconnect Switches Catalog (Version 2.1)
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    prp.document.label.format pdf
    Size 4.1 MB
    Date 8/31/17
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 82.8 KB
    Date 6/13/17
    prp.document.label.format pdf
    Size 85.6 KB
    Date 6/13/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9422CFA31 : Cable mechanism with 9422A1 handle, 100 A frame size, NEMA 1, 3, 3R, 12, for FAL, FCL, FHL
    Description
    Cable mechanism with 9422A1 handle, 100 A frame size, NEMA 1, 3, 3R, 12, for FAL, FCL, FHL
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Cable mechanism with 9422A1 handle, 100 A frame size, NEMA 1, 3, 3R, 12, for FAL, FCL, FHL
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9422CFA31 : Cable mechanism with 9422A1 handle, 100 A frame size, NEMA 1, 3, 3R, 12, for FAL, FCL, FHL
    Description
    Cable mechanism with 9422A1 handle, 100 A frame size, NEMA 1, 3, 3R, 12, for FAL, FCL, FHL
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Cable mechanism with 9422A1 handle, 100 A frame size, NEMA 1, 3, 3R, 12, for FAL, FCL, FHL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9422CFA31 : Cable mechanism with 9422A1 handle, 100 A frame size, NEMA 1, 3, 3R, 12, for FAL, FCL, FHL
    Description
    Cable mechanism with 9422A1 handle, 100 A frame size, NEMA 1, 3, 3R, 12, for FAL, FCL, FHL
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Cable mechanism with 9422A1 handle, 100 A frame size, NEMA 1, 3, 3R, 12, for FAL, FCL, FHL
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /