Schneider Electric USA Website

Welcome to our website.

Select your location

View all Dual Cable Operating Mechanisms
Schneider Eletric 9422CFAL30 Picture

9422CFAL30

Product Logo
Schneider Eletric 9422CFAL30 Picture
9422CFAL30
Product Logo

Left Hand Flexible Cable Mechanism for Square D Circuit Breakers and 9422 Handle

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 336.70 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Range
    9422C
    Product
    Single Cable Operating Mechanism
    Complementary
    Circuit Breaker Type
    FAL/FHL 2
    FAL/FHL 3
    Included
    Ordered separately
    Number of Cables
    1
    Cable Length
    36 in
    Ordering and shipping details
    Category
    21732 - 9422
    Discount Schedule
    CP1
    GTIN
    00785901256977
    Package weight(Lbs)
    2.74 kg (6.05 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Sup. Digest 178 Catalog 15: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Size pdf
    Size 1.2 MB
    Date 5/12/19
    Description
    Section 15 of Supplemental Digest 178 contains Operating Mechanisms and Disconnect Switches. Selection information for IEC style disconnect switches, UL 508 motor disconnect switches, NEMA style disconnect switches, door-ounted operating mechanisms, bracket-mounted disconnect devices, flexible cable mechanisms, and disconnect switch accessories.
    Square D Operating Mechanisms and Disconnect Switches Catalog (Version 2.1)
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    Size pdf
    Size 4.1 MB
    Date 8/31/17
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    9422CFAL Cable Operating Mechanisms (Version 1.1)
    Description
    This bulletin contains installation and adjustment instructions for Class 9422 cable operating mechanisms for left-hand operation.
    Size pdf
    Size 203.7 KB
    Date 12/1/03
    Description
    This bulletin contains installation and adjustment instructions for Class 9422 cable operating mechanisms for left-hand operation.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9422CFAL30 : Left Hand Flexible Cable Mechanism for Square D Circuit Breakers and 9422 Handle
    Description
    Left Hand Flexible Cable Mechanism for Square D Circuit Breakers and 9422 Handle
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    Left Hand Flexible Cable Mechanism for Square D Circuit Breakers and 9422 Handle
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9422CFAL30 : Left Hand Flexible Cable Mechanism for Square D Circuit Breakers and 9422 Handle
    Description
    Left Hand Flexible Cable Mechanism for Square D Circuit Breakers and 9422 Handle
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    Left Hand Flexible Cable Mechanism for Square D Circuit Breakers and 9422 Handle
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9422CFAL30 : Left Hand Flexible Cable Mechanism for Square D Circuit Breakers and 9422 Handle
    Description
    Left Hand Flexible Cable Mechanism for Square D Circuit Breakers and 9422 Handle
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    Left Hand Flexible Cable Mechanism for Square D Circuit Breakers and 9422 Handle
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /