Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PowerPact B-Frame Molded Case Circuit Breakers
Schneider Eletric 9422CSB30 Picture

9422CSB30

Product Logo
Schneider Eletric 9422CSB30 Picture
9422CSB30
Product Logo

Disconnect mechanism, circuit breaker, cable operated, 125A, 3 pole, PowerPact B breaker, 36 inch cable

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 288.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    9422C
    Product
    Single Cable Operating Mechanism
    Complementary
    Circuit Breaker Type
    PowerPact B 2
    PowerPact B 3
    Number of Cables
    1
    Cable Length
    36 in
    Ordering and shipping details
    Category
    21732 - 9422
    Discount Schedule
    CP1
    GTIN
    00785901093503
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.35 lb(US) (2.43 kg)
    Returnability
    Yes
    Country of origin
    MX
    Packing Units
    Package 1 Height
    17.78 in (45.161 cm)
    Package 1 width
    7.00 in (17.780 cm)
    Package 1 Length
    45.16 in (114.709 cm)
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    PVC free
    Yes
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Russian1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerPact B-Frame 15 to 125 A Circuit Breakers Catalog (Version R0519)
    Description
    This catalog includes information on PowerPact B-frame circuit breakers including PowerPact B-frame characteristics, PowerPact B-frame ratings, PowerPact B-frame trip curves and let-through curves, PowerPact B-frame accessories, PowerPact B-frame dimensions, and PowerPact B-frame wiring diagrams.
    prp.document.label.format pdf
    Size 12.7 MB
    Date 5/22/19
    Description
    This catalog includes information on PowerPact B-frame circuit breakers including PowerPact B-frame characteristics, PowerPact B-frame ratings, PowerPact B-frame trip curves and let-through curves, PowerPact B-frame accessories, PowerPact B-frame dimensions, and PowerPact B-frame wiring diagrams.
    Square D Operating Mechanisms and Disconnect Switches Catalog (Version 2.1)
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    prp.document.label.format pdf
    Size 4.1 MB
    Date 8/31/17
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 85.6 KB
    Date 6/13/17
    prp.document.label.format pdf
    Size 82.8 KB
    Date 6/13/17
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 11/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    9422CSB30 : 9422CSB30_ROHS_CHINA_DECLARATION
    Description
    9422CSB30_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    9422CSB30_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    9422CSB30 : 9422CSB30_ROHS_DECLARATION
    Description
    9422CSB30_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    9422CSB30_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    9422CSB30 : Disconnect mechanism, circuit breaker, cable operated, 125A, 3 pole, PowerPact B breaker, 36 inch cable
    Description
    Disconnect mechanism, circuit breaker, cable operated, 125A, 3 pole, PowerPact B breaker, 36 inch cable
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    Disconnect mechanism, circuit breaker, cable operated, 125A, 3 pole, PowerPact B breaker, 36 inch cable
    Handout
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 404.8 KB
    Date 2/1/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.