Schneider Electric USA Website

Welcome to our website.

Select your location

View all PowerPact B-Frame Molded Case Circuit Breakers
Schneider Eletric 9422CSBD35 Picture

9422CSBD35

Product Logo
Schneider Eletric 9422CSBD35 Picture
9422CSBD35
Product Logo

Dual cable operating mechanism, 36 and 60 in length, PowerPact B

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    648.00 USD
The maximum number of products that can be compared is 4

  • Main
    Range
    9422C
    Product
    Dual Cable Operating Mechanism
    Complementary
    Circuit Breaker Type
    PowerPact B 2
    PowerPact B 3
    Number of Cables
    2
    Cable Length
    36 in and 60 in
    Ordering and shipping details
    Category
    21732 - 9422
    Discount Schedule
    CP1
    GTIN
    00785901094388
    Package weight(Lbs)
    5.44 kg (12 lb(US))
    Returnability
    No
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerPact B-Frame 15 to 125 A Circuit Breakers Catalog (Version 0519)
    Description
    This catalog includes information on PowerPact B-frame circuit breakers including PowerPact B-frame characteristics, PowerPact B-frame ratings, PowerPact B-frame trip curves and let-through curves, PowerPact B-frame accessories, PowerPact B-frame dimensions, and PowerPact B-frame wiring diagrams.
    Size pdf
    Size 12.7 MB
    Date 5/22/19
    Description
    This catalog includes information on PowerPact B-frame circuit breakers including PowerPact B-frame characteristics, PowerPact B-frame ratings, PowerPact B-frame trip curves and let-through curves, PowerPact B-frame accessories, PowerPact B-frame dimensions, and PowerPact B-frame wiring diagrams.
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 404.8 KB
    Date 2/1/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /