USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Dual Cable Operating Mechanisms
Schneider Eletric 9422CSJD51 Picture

9422CSJD51

Product Logo
Schneider Eletric 9422CSJD51 Picture
9422CSJD51
Product Logo

Dual Cable Operating Mechanism for Square D Circuit Breakers, two 60 in cables

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,234.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    9422C
    Product
    Dual Cable Operating Mechanism
    Complementary
    Circuit Breaker Type
    MG-NSJ 3
    PowerPact D or L 3
    Included
    Ordered separately
    Number of Cables
    2
    Cable Length
    60 in and 120 in
    Ordering and shipping details
    Category
    21732 - 9422
    Discount Schedule
    CP1
    Package weight(Lbs)
    0.45 kg (1 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 08: Operating Mechanisms and Disconnect Switches (Version 1.0)
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Size pdf
    Size 6.7 MB
    Date 5/12/19
    Description
    Digest Section 8 - This section of Digest 178 contains selection information for UL508, UL98 IEC style, and flange mounted and cable operated disconnect switches, operating mechanisms for circuit breakers, and accessories. Replaces Digest 177 section 8; 0100CT1501_SEC-08
    Square D Operating Mechanisms and Disconnect Switches Catalog (Version 2.1)
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    Size pdf
    Size 4.1 MB
    Date 8/31/17
    Description
    This catalog covers Square D Operating Mechanisms,Disconnect Switches, and Door-Closing Mechanisms. Class 9422 flange mounted, variable depth, cable operated disconnect switches, T bracket disconnect devices, and handle mechanisms. Disconnect switch dimensions and door closing mechanism dimensions.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    9422CSJD Dual Cable Operating Mechanism (Version 03)
    Description
    This document provides installation instructions for Class 9422, Type CSJD Dual Cable Operating Mechanisms.
    Size pdf
    Size 604.5 KB
    Date 4/30/14
    Description
    This document provides installation instructions for Class 9422, Type CSJD Dual Cable Operating Mechanisms.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Dual Cable Operating Mechanism for Square D Circuit Breakers, two 60 in cables
    Description
    Dual Cable Operating Mechanism for Square D Circuit Breakers, two 60 in cables
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Dual Cable Operating Mechanism for Square D Circuit Breakers, two 60 in cables
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Dual Cable Operating Mechanism for Square D Circuit Breakers, two 60 in cables
    Description
    Dual Cable Operating Mechanism for Square D Circuit Breakers, two 60 in cables
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Dual Cable Operating Mechanism for Square D Circuit Breakers, two 60 in cables
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 404.8 KB
    Date 2/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Dual Cable Operating Mechanism for Square D Circuit Breakers, two 60 in cables
    Description
    Dual Cable Operating Mechanism for Square D Circuit Breakers, two 60 in cables
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Dual Cable Operating Mechanism for Square D Circuit Breakers, two 60 in cables
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /