USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type S Contactors
Schneider Eletric 9998UB14 Picture

9998UB14

Product Logo
Schneider Eletric 9998UB14 Picture
9998UB14
Product Logo

Starter Universal Base Plate - NEMA 4

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Base kit
    accessory / separate part destination
    Class 8536 type S starter
    Complementary
    NEMA size
    4
    height
    12.00 in (304.8 mm)
    width
    6.25 in (158.8 mm)
    depth
    0.27 in (6.9 mm)
    Ordering and shipping details
    Category
    21751 - 9998 DISCOUNT CP1
    Discount Schedule
    CP1
    Package weight(Lbs)
    1.24 kg (2.73 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Starter Universal Base Plate - NEMA 4
    Description
    Starter Universal Base Plate - NEMA 4
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    Starter Universal Base Plate - NEMA 4
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /