USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Class 9998 & 9999 Control Accessories
Schneider Eletric 9999LUW6 Picture

9999LUW6

Product Logo
Schneider Eletric 9999LUW6 Picture
9999LUW6
Product Logo

power terminal lug kit, 8502WH vacuum contactor, NEMA size 6

Show more characteristics
  • Price*
    1,715.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product Range
    8502W
    Component type
    Lug kit
    Used with
    vacuum contactor
    Complementary
    NEMA size
    6
    Ordering and shipping details
    Category
    21208-8502 W -NONREV VACUUM CTRS
    Discount Schedule
    CP1
    Package weight(Lbs)
    2.20 lb(US) (1.000 kg)
    Returnability
    No
    Country of origin
    US
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 16: NEMA and Definite Purpose Contactors and Starters (Version 1.0)
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Size pdf
    Size 6.5 MB
    Date 9/25/19
    Description
    Section 16 of Digest 178 Catalog includes selection and ordering information for NEMA and definite purpose contactors and starters. Replaces Digest 177 section 16; 0100CT1501_SEC-16
    Square D Type S Contactors and Starters Catalog (Version 1.0)
    Description
    This catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.
    Size pdf
    Size 2 MB
    Date 5/1/98
    Description
    This catalog covers class 8536, 8502, 8736, 8702, 8810, 8811, and 8812 products including magnetic contactors and starters, reversing magnetic contactors and starters, multi-speed motor starters, and vacuum contactors. Information included: selection tables, coil voltage code tables, dimension drawings and tables, and wiring diagrams.
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 265.7 KB
    Date 10/1/92
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /