Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Individual Meter Sockets
Schneider Eletric A100 Picture

A100

Product Logo
Schneider Eletric A100 Picture
A100
Product Logo

HUB 1 INCH RAINPROOF FOR METERING

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 33.90 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Hub
    Conduit entry
    range of product
    Series A
    Complementary
    cable entry
    conduit entry 1"
    depth
    1.03 in (26.16 mm)
    device composition
    Adaptor plate
    height
    84.07 mm (3.31 in)
    hub type
    A
    mounting support
    Direct mounting on box
    number of mounting holes
    4
    product certifications
    UL listed
    Device Application
    conduit entry
    shape of screw head
    Slotted hexagonal
    width
    84.07 mm (3.31 in)
    Ordering and shipping details
    Category
    00039 - METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901029489
    Returnability
    Yes
    Country of origin
    IN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    prp.document.label.format pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Digest 178 Catalog 02: Metering Equipment (Version 178)
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    prp.document.label.format pdf
    Size 2.1 MB
    Date 5/12/19
    Description
    Digest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02
    Square D EZ Meter-Pak Meter Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    prp.document.label.format pdf
    Size 6.4 MB
    Date 8/6/08
    Description
    This catalog provides selection information for EZ Meter-Pak Meter Centers.
    Square D Conduit Hubs A, A/L, B, H and RB Devices Catalog (Version 1.1)
    Description
    Product Catalog for Series A Hubs, Series A/L Hubs, Series B Hubs, Series H Hubs, and Box Coupling for RB devices. For QO Load Centers, Homeline Load Centers, Safety Switches, Circuit Breaker Enclosures, Meter Sockets, Combination Service Entrance Devices, and Wireway. Class 6660. Keywords: ACP, ACPL, A200L, A250L, A300L, A350L, A400L, A100, A125, A150, A200, A250L, A200L, A250, A300L, A350L, A400L, B300, B350, B400, B-CAP, B075, B100, B125, B150, B200, B250, B300, B350, B400, H050, H075, H100, H125, H150, H200, H250, H300, H350, H400, H050CP, H075CP, H125CP, H150CP, H200CP, H250CP, H350CP, and H400CP.
    prp.document.label.format pdf
    Size 466.5 KB
    Date 10/1/96
    Description
    Product Catalog for Series A Hubs, Series A/L Hubs, Series B Hubs, Series H Hubs, and Box Coupling for RB devices. For QO Load Centers, Homeline Load Centers, Safety Switches, Circuit Breaker Enclosures, Meter Sockets, Combination Service Entrance Devices, and Wireway. Class 6660. Keywords: ACP, ACPL, A200L, A250L, A300L, A350L, A400L, A100, A125, A150, A200, A250L, A200L, A250, A300L, A350L, A400L, B300, B350, B400, B-CAP, B075, B100, B125, B150, B200, B250, B300, B350, B400, H050, H075, H100, H125, H150, H200, H250, H300, H350, H400, H050CP, H075CP, H125CP, H150CP, H200CP, H250CP, H350CP, and H400CP.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 671.4 KB
    Date 3/7/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Panelboards (Version 1.0)
    Description
    USL - Enclosed panelboards and Accessories
    prp.document.label.format pdf
    Size 407.5 KB
    Date 6/9/17
    Description
    USL - Enclosed panelboards and Accessories
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A100 : HUB 1 INCH RAINPROOF FOR METERING
    Description
    HUB 1 INCH RAINPROOF FOR METERING
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    HUB 1 INCH RAINPROOF FOR METERING
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /