Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Individual Meter Sockets
Schneider Eletric A250 Picture

A250

Product Logo
Schneider Eletric A250 Picture
A250
Product Logo

HUB 2.50 INCHES RAINPROOF FOR METERING

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 61.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Conduit entry
    Hub
    range of product
    Series A
    Complementary
    cable entry
    conduit entry 2.5"
    device composition
    Adaptor plate
    height
    3.31 in (84.07 mm)
    hub type
    A
    mounting support
    Direct mounting on box
    number of mounting holes
    4
    product certifications
    UL Listed
    Device Application
    conduit entry
    shape of screw head
    Slotted hexagonal
    width
    3.31 in (84.07 mm)
    Ordering and shipping details
    Category
    00039 - METER SOCKETS & HUBS
    Discount Schedule
    DE4
    GTIN
    00785901029526
    Returnability
    Yes
    Country of origin
    IN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 5/20/20
    prp.document.label.format pdf
    Size 2.1 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 6.4 MB
    Date 8/6/08
    prp.document.label.format pdf
    Size 466.5 KB
    Date 10/1/96
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 671.4 KB
    Date 3/7/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 407.5 KB
    Date 6/9/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A250 : A250_ROHS_DECLARATION
    Description
    A250_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/28/20
    Description
    A250_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /