Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Acti 9 iEM3000 Series
Schneider Eletric A9MEM3235 Picture

A9MEM3235

Green premium brand logo
Schneider Eletric A9MEM3235 Picture
A9MEM3235
Green premium brand logo

iEM3235 energy meter - CT - M-bus - 1 digital I - 1 digital O - multi-tariff - MID

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 450.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Acti 9
    range of product
    Acti 9 iEM3000
    device short name
    IEM3235
    product or component type
    Energy meter
    Complementary
    poles description
    3P
    1P + N
    3P + N
    type of measurement
    Active and reactive energy
    Active and reactive power
    Current
    Voltage
    metering type
    Active, reactive, apparent energy (signed, four quadrant)
    device application
    Sub billing
    Partial meter
    Multi-tariff
    accuracy class
    Class 0.5S active energy IEC 62053-22
    Class 0.5S active energy IEC 61557-12
    Class C active energy EN 50470-3
    input type
    external CT 1 A or 5 A
    Line Rated Current
    5 A
    1 A
    rated voltage
    100…277 V
    173…480 V
    network frequency
    60 Hz
    50 Hz
    technology type
    Electronic
    display type
    LCD display
    sampling rate
    32 samples/cycle
    measurement current
    1…32767000 mA
    maximum value measured
    99999999 MWh
    tariff input
    Tariff 4)
    communication port protocol
    M-bus 300, 600, 1200, 2400, 4800 and 9600 bauds 3750 V
    communication port support
    Screw terminal block M-Bus
    typical current consumption
    Communication M-bus 2.3 mA
    local signalling
    Green indicator light power ON
    Yellow flashing LED accuracy checking
    alarm overload
    number of inputs
    1 digital 0...5 V/11...40 V 24 V DC
    number of outputs
    1 digital (static)
    output voltage
    5...40 V DC@50 mA
    mounting mode
    Clip-on
    mounting support
    DIN rail
    connections - terminals
    Current circuit screw terminals 0.01 in² (6 mm²)
    Voltage circuit screw terminals 0.00 in² (2.5 mm²)
    overvoltage category
    III
    standards
    IEC 61010
    IEC 61557-12
    UL 61010-1
    IEC 62053-22
    IEC 62053-23
    IEC 61036
    product certifications
    CE IEC 61010 safety)
    CE EN 61557-12 power monitor)
    CE IEC 61326-1 EMC)
    CULus UL 61010 safety)
    CULus ANSI C12.20 sub-meter)
    EAC sub-meter)
    RCM NMI M 6-1 sub-meter)
    UL
    MID EN 50470-3 sub-meter)
    MID EN 62052 sub-meter)
    Environment
    IP degree of protection
    Front panel IP40 IEC 60529
    Body IP20 IEC 60529
    pollution degree
    2
    relative humidity
    5…95 % 122 °F (50 °C)
    ambient air temperature for operation
    -13…131 °F (-25…55 °C) - IEC
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    operating altitude
    < 6561.68 ft (2000 m)
    color
    White
    9 mm pitches
    10
    width
    3.54 in (90 mm)
    Maximum Height
    3.74 in (95 mm)
    depth
    2.72 in (69 mm)
    Ordering and shipping details
    Category
    09786 - SE ENTRY POWER METER
    Discount Schedule
    PL1
    GTIN
    03606480616501
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.08 lb(US) (0.04 kg)
    Returnability
    No
    Country of origin
    CN
    Packing Units
    Package 1 Height
    3.35 in (85.000 mm)
    Package 1 width
    3.74 in (95.000 mm)
    Package 1 Length
    4.13 in (105.000 mm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages18
    • English16
    • Chinese4
    • French6
    • German5
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 14.7 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    User guide
    Format
    Size
    Date
    Add to My Documents
    iEM3000 series - Energy Meters - User Manual (Version 12)
    Description
    iEM3000 series - Energy Meters - User Manual
    prp.document.label.format pdf
    Size 4.7 MB
    Date 10/18/19
    Description
    iEM3000 series - Energy Meters - User Manual
    prp.document.label.format pdf
    Size 5.1 MB
    Date 10/18/19
    prp.document.label.format pdf
    Size 5.1 MB
    Date 10/18/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.5 MB
    Date 12/3/13
    Files in document
    stp
    785 KB
    zip
    746 KB
    prp.document.label.format zip
    Size 938.2 KB
    Date 6/10/13
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 444.2 KB
    Date 1/23/19
    prp.document.label.format pdf
    Size 330.5 KB
    Date 1/23/19
    prp.document.label.format pdf
    Size 121.9 KB
    Date 1/23/19
    prp.document.label.format pdf
    Size 427.5 KB
    Date 8/17/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    iEM3200 series 1 A / 5 A watt-hour meter (Version 05)
    Description
    iEM3200 series 1 A / 5 A watt-hour meter
    prp.document.label.format pdf
    Size 5.7 MB
    Date 11/20/19
    Description
    iEM3200 series 1 A / 5 A watt-hour meter
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9MEM3235 : iEM3235 energy meter - CT - M-bus - 1 digital I - 1 digital O - multi-tariff - MID
    Description
    iEM3235 energy meter - CT - M-bus - 1 digital I - 1 digital O - multi-tariff - MID
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/13/20
    Description
    iEM3235 energy meter - CT - M-bus - 1 digital I - 1 digital O - multi-tariff - MID
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU Declaration of Conformity (Version V8)
    Description
    EU Declaration of Conformity
    prp.document.label.format pdf
    Size 436 KB
    Date 7/21/20
    Description
    EU Declaration of Conformity
    prp.document.label.format pdf
    Size 93.3 KB
    Date 7/19/19
    Description
    MID versions
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9MEM3235 : iEM3235 energy meter - CT - M-bus - 1 digital I - 1 digital O - multi-tariff - MID
    Description
    iEM3235 energy meter - CT - M-bus - 1 digital I - 1 digital O - multi-tariff - MID
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/13/20
    Description
    iEM3235 energy meter - CT - M-bus - 1 digital I - 1 digital O - multi-tariff - MID
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 211 KB
    Date 1/8/16
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 507.1 KB
    Date 11/30/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.