USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric AB1B6620 Picture

AB1B6620

Schneider Eletric AB1B6620 Picture
AB1B6620

white clip-in character - 6 mm pitch - 25 strips of 10 - character 611 to 620

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Terminal blocks
    accessory / separate part designation
    10 clip-in markers strip
    accessory / separate part type
    Marker
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    6 mm width terminal blocks
    background colour
    White
    marking
    611...620
    colour of marking
    Black
    Complementary
    net weight
    0.02 oz (0.7 g)
    quantity per set
    Set of 25
    Ordering and shipping details
    GTIN
    03389110583212
    Package weight(Lbs)
    0.00 lb(US) (0.001 kg)
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /