" /> " />

Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Multi 9
Schneider Eletric AB1GJ Picture

AB1GJ

Schneider Eletric AB1GJ Picture
AB1GJ

TERMINAL MARKER "J" - STRIP OF 10

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 0.78 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Terminal blocks
    accessory / separate part designation
    Strip of 10 clip-in markers
    accessory / separate part type
    Marker
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Terminal blocks type DB6
    Terminal blocks type AB1
    background colour
    White
    marking
    J
    colour of marking
    Black
    size
    4.5 x 2.7 mm
    Complementary
    net weight
    0.07 oz (2 g)
    quantity per set
    Set of 25
    Ordering and shipping details
    Category
    21715 - IEC TERMINAL BLOCKS-NSY,AM1,DF6,GK1
    Discount Schedule
    CP5
    GTIN
    00785901322559
    Nbr. of units in pkg.
    25
    Package weight(Lbs)
    0.01 lb(US) (0.00 kg)
    Returnability
    No
    Country of origin
    DE
    Packing Units
    Package 1 Height
    0.200 dm
    Package 1 width
    1.050 dm
    Package 1 Length
    0.700 dm
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 5.6 MB
    Date 6/11/19
    prp.document.label.format pdf
    Size 4.6 MB
    Date 5/15/19
    prp.document.label.format pdf
    Size 20.1 MB
    Date 3/31/17
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AB1GJ : TERMINAL MARKER "J" - STRIP OF 10
    Description
    TERMINAL MARKER "J" - STRIP OF 10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    TERMINAL MARKER "J" - STRIP OF 10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AB1GJ : TERMINAL MARKER "J" - STRIP OF 10
    Description
    TERMINAL MARKER "J" - STRIP OF 10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    TERMINAL MARKER "J" - STRIP OF 10
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AB1GJ : TERMINAL MARKER "J" - STRIP OF 10
    Description
    TERMINAL MARKER "J" - STRIP OF 10
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    TERMINAL MARKER "J" - STRIP OF 10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.