Schneider Electric USA Website

Welcome to our website.

Select your location

View all Modicon ABE9
Schneider Eletric ABE9C1240C23 Picture
Discontinued

ABE9C1240C23

Schneider Eletric ABE9C1240C23 Picture
Discontinued
ABE9C1240C23

IP67 passive splitter box - M23 connector - with 4 channels M12 connector

Show more characteristics
ABE9C1240C23  has not been replaced. Please contact your customer care center for more information.
  • Price*
    98.00 USD
The maximum number of products that can be compared is 4

  • Main
    range of product
    Advantys ABE9
    product or component type
    IP67 passive splitter box
    number of channels
    4
    electrical connection
    1 male connector M23 19 pins
    4 female connectors M12 5 pins
    status LED
    without
    Complementary
    number of ways
    8 ways
    [Ue] rated operational voltage
    24 V DC
    current per channel
    4 A
    insulation group
    Category 3 VDE 0110
    operating position
    Any position
    fixing mode
    M4 screw fixing
    contact resistance
    5000 µOhm
    current of common
    16 A 0.00 in² (1 mm²)
    12 A 0.00 in² (0.75 mm²)
    separation of commons
    Without
    product weight
    0.18 lb(US) (0.08 kg)
    Environment
    IP degree of protection
    IP67 IEC 529
    product certifications
    CULus
    ambient air temperature for operation
    -4…176 °F (-20…80 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    vibration resistance
    0.2 gn 57…150 Hz)IEC 68-2-6, FC tests
    shock resistance
    30 gn 11 ms EN 68-2-2
    30 gn 11 ms IEC 68-2-2
    Ordering and shipping details
    Category
    18218-ADVANTYS FTB/FTM/ABE9
    Discount Schedule
    PC32
    GTIN
    00785901874348
    Package weight(Lbs)
    0.29 lb(US) (0.132 kg)
    Returnability
    No
    Country of origin
    DE
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • Chinese1
    • French1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.1 MB
    Date 4/1/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    Item

    M23 connector contact

    1/4

    15

    1/2

    7

    2/4

    5

    2/2

    4

    3/4

    16

    3/2

    8

    4/4

    3

    4/2

    14

    1 and 3/1

    19

    2 and 4/1

    19

    1 and 3/3

    6

    2 and 4/3

    6

    1…4/5

    12

    M23 Connector



Compare products: /