Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Power supplies for industrial use, rail mounting
Schneider Eletric ABL7RM24025 Picture
To be discontinued

ABL7RM24025

Green premium brand logo
Schneider Eletric ABL7RM24025 Picture
To be discontinued
ABL7RM24025
Green premium brand logo

Regulated Switch Power Supply with auto reset, 1 or 2-phase, 100...240V AC, 24V, 2.5 A

Show more characteristics
Commercial status
To be discontinued on 21 December 2020
End-of-service soon on 21 December 2020
  • Product availability
    Stock - Normally stocked in distribution facility
  • 184.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon Power Supply
    product or component type
    Power supply
    power supply type
    Regulated switch mode
    Nominal input voltage
    100...240 V AC phase to phase L1-L2
    100...240 V AC single phase N-L1
    input voltage limits
    85...264 V AC
    rated power in W
    60 W
    output voltage
    24 V DC
    power supply output current
    2.5 A
    anti-harmonic filter
    Low frequency harmonic currents
    Complementary
    input protection type
    Integrated fuse (not interchangeable)
    inrush current
    90 A
    power factor
    0.5 at 24 V DC
    efficiency
    84 %
    Output voltage adjustment
    22.2...28.8 V adjustable
    power dissipation in W
    11.4 W
    current consumption
    0.7 A 240 V AC
    provided equipment
    Power factor correction filter IEC 61000-3-2
    residual ripple
    200 mV
    output protection type
    Against undervoltage tripping if U < 19 V
    Against short-circuits
    connections - terminals
    Screw type terminals 2 x 0.14...2 x 2.5 mm², AWG 26...AWG 14) input connection
    Screw type terminals 4 x 0.14...4 x 2.5 mm², AWG 26...AWG 14) output connection
    status LED
    Output voltage 1 LED Green)
    Maximum Depth
    2.32 in (59 mm)
    height
    3.94 in (100 mm)
    Maximum Width
    2.91 in (74 mm)
    Net Weight
    0.56 lb(US) (0.255 kg)
    output coupling
    Series
    Parallel
    marking
    CE
    mounting support
    35 x 7.5 mm symmetrical DIN rail
    panel 2 screws, diameter : 4 mm
    35 x 15 mm symmetrical DIN rail
    operating position
    Vertical
    Environment
    standards
    CSA C22.2 No 60950-1
    UL 508
    product certifications
    EAC
    CULus 508
    TUV 60950-1
    RCM
    KC
    environmental characteristic
    EMC EN 55022 Class B
    EMC EN 61000-6-3
    EMC EN/IEC 61000-6-2
    EMC EN/IEC 61204-3
    Safety EN/IEC 60950-1
    Safety SELV
    operating altitude
    6561.68 ft (2000 m)
    IP degree of protection
    IP20 EN/IEC 60529
    ambient air temperature for operation
    -13…131 °F (-25…55 °C) without)
    131…158 °F (55…70 °C) with derating factor)
    ambient air temperature for storage
    -40…158 °F (-40…70 °C)
    relative humidity
    0…90 % during operation
    0…95 % in storage
    dielectric strength
    3000 V between input and output
    Ordering and shipping details
    Category
    22525 - ABL8 AND ABL7 POWER SUPPLIE
    Discount Schedule
    CP12
    GTIN
    00785901446484
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.71 lb(US) (0.32 kg)
    Returnability
    Yes
    Country of origin
    TW
    Packing Units
    Unit Type of Package 1
    PCE
    Package 1 Height
    2.68 in (6.8 cm)
    Package 1 width
    3.27 in (8.3 cm)
    Package 1 Length
    4.25 in (10.8 cm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English13
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Spanish2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    prp.document.label.format pdf
    Size 4.3 MB
    Date 9/26/20
    Description
    Section 23 of Digest 178 Catalog includes selection information for general purpose relays, industrial relays, solid state relays, timers, control and measurement relays, power supplies and Zelio™ interface modules and legacy relays. Replaces Digest 177 section 23; 0100CT1501_SEC-23
    prp.document.label.format pdf
    Size 7.7 MB
    Date 7/6/20
    Phaseo ABL7 Power Supplies Catalog (Version 1.0)
    Description
    This catalog is a guide to ABL7 power supplies and AS-interface power supplies.
    prp.document.label.format pdf
    Size 1.2 MB
    Date 5/25/04
    Description
    This catalog is a guide to ABL7 power supplies and AS-interface power supplies.
    prp.document.label.format pdf
    Size 7.6 MB
    Date 6/30/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 214.7 KB
    Date 5/13/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 383.5 KB
    Date 1/15/16
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 442.5 KB
    Date 9/1/11
    ABL7RM24025 Instruction Sheet (Version 1)
    Description
    This document provides instructions and diagrams for the ABL7RM24025 device.
    prp.document.label.format pdf
    Size 318 KB
    Date 7/28/10
    Description
    This document provides instructions and diagrams for the ABL7RM24025 device.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ABL7RM24025 : ABL7RM24025_ROHS_CHINA_DECLARATION
    Description
    ABL7RM24025_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    ABL7RM24025_ROHS_CHINA_DECLARATION
    Dimensions drawing
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 12.7 KB
    Date 6/2/20
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 168.4 KB
    Date 6/1/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ABL7RM24025 : ABL7RM24025_ROHS_DECLARATION
    Description
    ABL7RM24025_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    ABL7RM24025_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 3/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ABL7RM24025 : ABL7RM24025_REACH_DECLARATION
    Description
    ABL7RM24025_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/26/20
    Description
    ABL7RM24025_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Regulated Switch Mode Power Supplies
    Dimensions


    a in mm

    a in in.

    a1 in mm

    a1 in in.

    ABL8MEM05040

    54

    2.12

    42

    1.65

    ABL8MEM12020

    54

    2.12

    42

    1.65

    ABL8MEM24003

    36

    1.41

    24

    0.94

    ABL8MEM24006

    36

    1.41

    24

    0.94

    ABL8MEM24012

    54

    2.12

    42

    1.65

    ABL7RM24025

    74

    2.91

    60

    2.36


  • Connections and Schema

    Regulated Switch Mode Power Supply
    Internal Wiring Diagram



    Regulated Switch Mode Power Supplies
    Series or Parallel Connection

    Series Connection


    (1)
    Two Shottky diodes Imin = power supply In and Vmin = 50 V

    Parallel Connection


    Family

    Series

    Parallel

    ABL 7RM/8MEM

    2 products max.

    2 products max.

    NOTE: Series or parallel connection is only recommended for products with identical references.


  • Performance Curves

    Regulated Switch Mode Power Supplies
    Derating

    The ambient temperature is a determining factor that limits the power an electronic power supply can deliver continuously. If the temperature around the electronic components is too high, their life will be significantly reduced.

    The nominal ambient temperature for the Modular range of Phaseo power supplies is 55°C. Above this temperature, derating is necessary up to a maximum temperature of 70°C (except for the ABL7RM24025 model).

    The graph below shows the power as a percentage of the nominal power that the power supply can deliver continuously, depending on the ambient temperature.


    X
    Maximum operating temperature (°C)
    (1)
    With an ABL7RM24025
    (2)
    With an ABL8MEM•••••