Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Uniflair Room Cooling Accessories
Schneider Eletric ACAC76123 Picture

ACAC76123

Schneider Eletric ACAC76123 Picture
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    Uniflair Serial Adaptor - RS485
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    3.6 inches (91.0 mm)
    Maximum Width
    7.7 inches (196.0 mm)
    Maximum Depth
    7.7 inches (196.0 mm)
    Net Weight
    1.0 lbs (0.45 kg)
    Shipping Weight
    1.5 lbs (0.68 kg)
    Shipping Height
    3.6 inches (91.0 mm)
    Shipping Width
    7.7 inches (196.0 mm)
    Shipping Depth
    7.7 inches (196.0 mm)
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 6/12/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /