USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all InRow Direct Expansion
Schneider Eletric ACCD75229 Picture

ACCD75229

Schneider Eletric ACCD75229 Picture
ACCD75229

Condenser, 46kW, 115F(46C),208-230V/3, 60Hz

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Condenser, 46kW, 115F(46C),208-230V/3, 60Hz
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , French Guiana , Haiti , Honduras , Jamaica , Madagascar , Martinique , Mauritius , Mayotte , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , Reunion , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    General
    Air Discharge Patterns
    Horizontal , Upflow
    Refrigerant Charge
    0.0
    Air Flow
    16672.0
    Amp Draw In-Rush
    10
    Condensate Pump Capacity
    0.0
    Supply Diameter
    0.63
    Return Diameter
    0.87
    Input
    Input Power
    3190 W
    Minimum Circuit Amp Capacity
    12.0 A
    Input Frequency
    60 Hz
    Maximum Overcurrent Protection
    15.0 A
    Rack Height
    0 U
    Communications & Management
    Available SmartSlot™ Interface Quantity
    0
    Physical
    Maximum Height
    32.46 inches (824.0 mm) (824.0 mm)
    Maximum Width
    38.48 inches (977.0 mm)
    Maximum Depth
    124.06 inches (3151.0 mm) (3151.0 mm)
    Net Length
    10.34
    Net Weight
    218.0 lbs (98.88 kg) (98.88 kg)
    Shipping Weight
    600.0 lbs (272.17 kg) (272.17 kg)
    Shipping Height
    35.0 inches (889.0 mm) (889.0 mm)
    Shipping Width
    43.0 inches (1092.0 mm) (1092.0 mm)
    Shipping Depth
    130.0 inches (3302.0 mm) (3302.0 mm)
    Units per Pallet
    0.0
    Environmental
    Operating Environment
    -4 - 122 °F (-20 - 50 °C) (-20 - 50 °C)
    Operating Elevation
    0-10000 feet (0-3000 meters) (0-3000 meters)
    Audible noise at 1 meter from surface of unit
    65.000 dB
    Conformance
    Approvals
    ETL
    Standard warranty
    1 year (parts only)
  • View more View less

    Documents

    Language
    • All Languages8
    • English4
    • French2
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    InRow Direct Expansion Air Conditioners Technical Specifications (Version 1.0)
    Description
    Technical Specifications for the ACRD100 Series, ACRD200 Series, and the ACRD600/ACRD600P Series of air conditioners. Contains component data, electrical data, sound data, and accessory information.
    Size pdf
    Size 4.7 MB
    Date 12/3/19
    Description
    Technical Specifications for the ACRD100 Series, ACRD200 Series, and the ACRD600/ACRD600P Series of air conditioners. Contains component data, electrical data, sound data, and accessory information.
    InRow RD 600 mm Installation Manual (Version 1)
    Files in document
    Description
    Installation instructions for the ACRD60x/P units
    Size zip
    Size 11.6 MB
    Date 10/4/17
    Files in document
    Description
    Installation instructions for the ACRD60x/P units
    Size pdf
    Size 5.9 MB
    Date 10/4/17
    Size pdf
    Size 5.9 MB
    Date 10/4/17
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACCD75228-ACCD75233-C - InRow DX, Condensers (Version 1)
    Files in document
    pdf
    672.6 KB
    Description
    Cooling Solutions, Chillers & Heat Rejection, Condensers
    Size zip
    Size 7.8 MB
    Date 3/19/17
    Files in document
    pdf
    672.6 KB
    Description
    Cooling Solutions, Chillers & Heat Rejection, Condensers
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    InRow DX Gen 2 Technical Specifications (Version 2)
    Files in document
    Description
    InRow DX Gen 2 Technical Specifications
    Size zip
    Size 8.9 MB
    Date 9/5/19
    Files in document
    Description
    InRow DX Gen 2 Technical Specifications
    Caractéristiques techniques Climatiseurs à détente directe InRow® (Version 2)
    Description
    Caractéristiques techniques Climatiseurs à détente directe InRow®
    Size pdf
    Size 4.5 MB
    Date 9/5/19
    Description
    Caractéristiques techniques Climatiseurs à détente directe InRow®
    Especificaciones técnicas Acondicionadores de aire de expansión directa InRow® (Version 2)
    Description
    Especificaciones técnicas Acondicionadores de aire de expansión directa InRow®
    Size pdf
    Size 4.5 MB
    Date 9/5/19
    Description
    Especificaciones técnicas Acondicionadores de aire de expansión directa InRow®
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /