Schneider Electric USA Website

Welcome to our website.

Select your location

View all Uniflair Air Cooled Condensers
Schneider Eletric ACCD76050 Picture

ACCD76050

Schneider Eletric ACCD76050 Picture
ACCD76050

Condenser 20kW, 95F/120F, 208-230V/3/60Hz

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Condenser 20kW, 95F/120F, 208-230V/3/60Hz
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , Mexico , United States
    Physical
    Maximum Height
    41.0 inches (1041.0 mm)
    Maximum Width
    54.5 inches (1384.0 mm)
    Maximum Depth
    39.16 inches (995.0 mm)
    Net Weight
    236.0 lbs (107.27 kg)
    Shipping Weight
    300.0 lbs (136.37 kg)
    Shipping Height
    45.0 inches (1143.0 mm)
    Shipping Width
    58.0 inches (1473.0 mm)
    Shipping Depth
    44.0 inches (1118.0 mm)
  • View more View less

    Documents

    Language
    • English2
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACCD76050-76052 - Condenser 20-32kW, 208V-230V,3ph,60Hz,3ph,60Hz (Version 0)
    Files in document
    pdf
    487.6 KB
    Description
    Cooling Solutions, Chillers & Heat Rejection, Condensers
    Size zip
    Size 8.2 MB
    Date 10/5/12
    Files in document
    pdf
    487.6 KB
    Description
    Cooling Solutions, Chillers & Heat Rejection, Condensers
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Uniflair LE DX Technical Specifications (Version 15)
    Description
    Provides performance data specific to the Uniflair LE Direct Expansion air conditioners
    Size pdf
    Size 4 MB
    Date 4/25/19
    Description
    Provides performance data specific to the Uniflair LE Direct Expansion air conditioners
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /