Schneider Electric USA Website

Welcome to our website.

Select your location

View all Uniflair Air Cooled Condensers
Schneider Eletric ACCD76080 Picture

ACCD76080

Schneider Eletric ACCD76080 Picture
ACCD76080

Condenser 127kW, 95F/120F, 575V/3/60Hz

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Condenser 127kW, 95F/120F, 575V/3/60Hz
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Physical
    Maximum Height
    55.32 inches (1405.0 mm)
    Maximum Width
    138.89 inches (3528.0 mm)
    Maximum Depth
    52.92 inches (1344.0 mm)
    Net Weight
    1069.0 lbs (485.91 kg)
    Shipping Weight
    1090.0 lbs (495.45 kg)
    Shipping Height
    60.0 inches (1524.0 mm)
    Shipping Width
    145.0 inches (3683.0 mm)
    Shipping Depth
    58.0 inches (1473.0 mm)
  • View more View less

    Documents

    Language
    • English1
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Uniflair LE DX Technical Specifications (Version 15)
    Description
    Provides performance data specific to the Uniflair LE Direct Expansion air conditioners
    Size pdf
    Size 4 MB
    Date 4/25/19
    Description
    Provides performance data specific to the Uniflair LE Direct Expansion air conditioners
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /