USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Netshelter Data Center Containment
Schneider Eletric ACDC2106 Picture

ACDC2106

Schneider Eletric ACDC2106 Picture
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Ceiling Panel - 1800mm (72in)
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Maximum Height
    0.48 inches (12.0 mm)
    Maximum Width
    23.54 inches (598.0 mm)
    Maximum Depth
    63.24 inches (1606.0 mm)
    Net Weight
    4.67 lbs (2.12 kg)
    Shipping Weight
    4.89 lbs (2.23 kg)
    Shipping Height
    0.98 inches (25.0 mm)
    Shipping Width
    24.69 inches (627.0 mm)
    Shipping Depth
    64.25 inches (1632.0 mm)
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    EcoAisle Containment System (Version 0)
    Files in document
    Description
    Product Brochure with High Level Feature and Benefits
    Size zip
    Size 8.3 MB
    Date 8/30/13
    Files in document
    Description
    Product Brochure with High Level Feature and Benefits
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 27.7 MB
    Date 6/10/19
    Files in document
    pdf
    14.3 MB
    pdf
    13.4 MB
    EcoAisle - Roof Height Adapter - SX42U-VX42U, SX45U, SX48U (Version 1)
    Files in document
    pdf
    753.9 KB
    pdf
    753.9 KB
    Description
    Installation Instructions for the Roof Height Adapter - SX42U-VX42U, SX45U
    Size zip
    Size 1.5 MB
    Date 3/27/15
    Files in document
    pdf
    753.9 KB
    pdf
    753.9 KB
    Description
    Installation Instructions for the Roof Height Adapter - SX42U-VX42U, SX45U
    Size pdf
    Size 13.3 MB
    Date 6/10/19
    Size pdf
    Size 13.3 MB
    Date 6/10/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACDC2100-2107 - Eco-Aisle Containment System, Ceiling Panel (Version 0)
    Files in document
    pdf
    211.2 KB
    zip
    162.1 KB
    Description
    Cooling Solutions, Thermal Containment
    Size zip
    Size 373.4 KB
    Date 7/5/13
    Files in document
    pdf
    211.2 KB
    zip
    162.1 KB
    Description
    Cooling Solutions, Thermal Containment
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EcoAisle cUL Listed (Version 0)
    Description
    there is cUL listed certificate for EcoAisle Contianment System
    Size pdf
    Size 55.3 KB
    Date 6/28/13
    Description
    there is cUL listed certificate for EcoAisle Contianment System
    EcoAisle Dropout Ceiling Panels UL Classification (Version 0)
    Description
    for ceiling panels dropout certificates
    Size pdf
    Size 48.2 KB
    Date 6/28/13
    Description
    for ceiling panels dropout certificates
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    EcoAisle Guide Specification (Version 0)
    Files in document
    pdf
    152.4 KB
    zip
    29.5 KB
    Description
    Guide Specification for the EcoAisle product line
    Size zip
    Size 181.9 KB
    Date 8/1/13
    Files in document
    pdf
    152.4 KB
    zip
    29.5 KB
    Description
    Guide Specification for the EcoAisle product line
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /