" /> " />

Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Uniflair Room Cooling Accessories
Schneider Eletric ACFS76080 Picture

ACFS76080

Schneider Eletric ACFS76080 Picture
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Special Order - Call for Quoted Lead Times
    Physical
    Maximum Depth
    34.06 in (86.5 cm)
    Maximum Height
    2.99 in (7.6 cm)
    Net Weight
    50.51 lb(US) (22.91 kg)
    Maximum Width
    100.98 in (256.5 cm)
    Ordering and shipping details
    Package weight(Lbs)
    55.01 lb(US) (24.95 kg)
    Packing Units
    Package 1 Height
    5.98 in (15.2 cm)
    Package 1 width
    107.99 in (274.3 cm)
    Package 1 Length
    40.00 in (101.6 cm)
    Contractual warranty
    Warranty
    1 year
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.4 MB
    Date 6/12/15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.